카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Manifold sub-base with common exhausts and inlet (VDMA 24345)
Camozzi
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Electropneumatically and pneumatically operated valves Series 9
Powered by
CAD모델 선택
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_comando_elettropneumatico_serie_9/sottobase_per_batterie_asmtab.prj},{NB=901-C1A},{IDNR=},{MOD=901-C1A},{TG=1},{B=26},{C=8.5},{H=43},{H1=44},{L=110},{L1=85},{O=5.5},{P1=1.5},{P2=3},{P3=7.5},{P4=71},{R1=G1/8},{R2=G1/4},{R3=M5},{S=95},{V=8},{V1=8},{V2=6},{INFO=Infotext},{NX=3.000},{H2=10},{NDM1=9.728},{KDM1=8.566},{NDM2=13.157},{KDM2=11.445},{NDM3=5.000},{KDM3=4.134},{A=46},{RX1=22.100},{CX=28.000},{DX=18.000},{EX=36.000},{OX=2.250},{FX=12.610},{GX=7.500},{HX=10.000},{IX=26.500},{JX=1.500},{KX=10.500},{PX=2.500},{LX=9.000},{MX=12.000},{SX=13.000},{AX1=0.000},{BX1=3.000},{CX1=7.500},{DX1=24.000},{EX1=2.000},{FX1=26.000},{GX1=7.500},{HX1=1.000},{KX1=9.500},{VERSX=1.000},{PPATH=sottobase_per_batterie_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
MOD
Mod.
ⁿ/ₐ
TG
Size
ⁿ/ₐ
B
[mm]
C
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
O
[mm]
P1
[mm]
P2
[mm]
P3
[mm]
P4
[mm]
R1
ⁿ/ₐ
R2
ⁿ/ₐ
R3
ⁿ/ₐ
S
heavy
[mm]
V
[mm]
V1
[mm]
V2
[mm]
901-C1A
901-C1A
1
26
8.5
43
44
110
85
5.5
1.5
3
7.5
71
G1/8
G1/4
M5
95
8
8
6
902-C2A
902-C2A
2
30
9.0
56
45
135
100
6.5
5.0
3
6.0
86
G1/8
G3/8
M6
115
11
11
8
903-C3A
903-C3A
3
38
10.0
71
54
190
140
9.0
6.0
3
8.0
130
G1/8
G1/2
M8
168
13
13
8
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D