카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
End blocks for manifold bases with common inlet and exhaust ports and with outlet ports on the front
Camozzi
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Electropneumatically and pneumatically operated valves Series 7
Powered by
CAD모델 선택
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_comando_elettropneumatico_serie_7/terminali_per_sottobase_asmtab.prj},{NB=701C-HN1(1)},{TG=26},{A=27},{B=107},{C=65},{E=23.0},{F=60},{G=24.5},{H=43.0},{M=21.5},{N=58},{P=55.5},{R=4.5},{S=7.50},{T=61.50},{U=6.0},{V=6.20},{Z=4.0},{NDMD=20.955},{KDMD=18.631},{NDML=9.728},{KDML=8.566},{AX=50.000},{BX=33.030},{CX=43.000},{DX=12.100},{EX=50.000},{FX=18.000},{GX=57.000},{HX=27.000},{IX=55.500},{JX=6.000},{KX=14.750},{LX=10.750},{MX=16.000},{NX=6.300},{OX=2.540},{PX=27.200},{PX1=41.500},{RX=4.150},{SX=4.380},{TX=18.000},{UX=35.000},{VX=30.000},{ZX=4.960},{A1X=5.260},{B1X=43.000},{C1X=15.000},{D1X=1.500},{E1X=13.000},{F1X=10.000},{G1X=36.790},{H1X=37.140},{I1X=7.500},{J1X=2.300},{K1X=4.220},{L1X=3.950},{M1X=7.900},{N1X=23.720},{O1X=22.640},{G2X=2.500},{NR=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
MOD
Mod.
ⁿ/ₐ
TG
Size (ISO 15407-1)
[mm]
A
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
E
[mm]
F
[mm]
G
[mm]
H
[mm]
L
ⁿ/ₐ
M
[mm]
N
[mm]
P
[mm]
R
[mm]
S
heavy
[mm]
T
[mm]
U
[mm]
V
[mm]
Z
[mm]
701C-HN1
701C-HN1
26
27
107
65
G1/2
23.0
60
24.5
43.0
G1/8
21.5
58
55.5
4.5
7.50
61.50
6.0
6.20
4.0
702C-HN2
702C-HN2
18
19
81
55
G3/8
18.5
36
17.0
35.5
G1/8
16.5
40
45.5
4.5
4.65
63.85
5.5
4.35
1.3
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D