카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
5/3-way solenoid valves, (ISO 15407-1) 26 mm - 18 mm (Electropneumatically operated)
Camozzi
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Electropneumatically and pneumatically operated valves Series 7
Powered by
CAD모델 선택
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_comando_elettropneumatico_serie_7/elettrovalvole_5_3_vie_iso_26_18mm.prj},{NB=771-000-P11-15-W20},{IDNR=},{MOD=771-000-P11-15-W20},{TG=26},{B=26.5},{B1=19.0},{L1=111.7},{L2=61.85},{L3=110.8},{H=39.0},{H1=64.3},{INFO=Infotext},{AX=19.000},{BX=92.700},{CX=0.200},{DX=4.000},{EX=26.600},{EX1=38.600},{FX=66.350},{GX=26.350},{HX=4.850},{IX=30.450},{JX=2.250},{KX=36.450},{LX=8.700},{MX=14.700},{NX=8.000},{PX=73.900},{RX=1.950},{SX=6.800},{TX=0.000},{SX1=3.750},{TX1=85.900},{AX1=19.000},{BX1=38.000},{CX1=3.500},{DX1=5.750},{EX2=2.250},{RX1=2.750},{GX1=13.400},{RX2=6.800}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
MOD
Mod.
ⁿ/ₐ
TG
Size ISO
[mm]
B
[mm]
B1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
H
[mm]
H1
[mm]
761-000-P11-15-W20
761-000-P11-15-W20
26
26.5
19.0
111.7
61.85
110.8
39.0
64.3
762-000-P11-15-W20
762-000-P11-15-W20
18
18.5
12.5
96.7
55.60
104.5
35.2
60.5
771-000-P11-15-W20
771-000-P11-15-W20
26
26.5
19.0
111.7
61.85
110.8
39.0
64.3
772-000-P11-15-W20
772-000-P11-15-W20
18
18.5
12.5
96.7
55.60
104.5
35.2
60.5
781-000-P11-15-W20
781-000-P11-15-W20
26
26.5
19.0
111.7
61.85
110.8
39.0
64.3
782-000-P11-15-W20
782-000-P11-15-W20
18
18.5
12.5
96.7
55.60
104.5
35.2
60.5
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D