카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Series CFB stainless steel solenoid valves
Camozzi
Valves and solenoid valves
Directly and indirectly operated 2/2 - 3/2 solenoid valves
Solenoid valves series CFB stainless steel
Powered by
CAD모델 선택
{camozzi/controllo/elettrovalvole_ad_azionamento_diretto/elettrovalvole_serie_cfb_inox/serie_cfb_inox_asmtab.prj},{NB=CFB-D23E-WX-B8B},{IDNR=},{SERIE=CFB},{AZIONAMENTO=D},{NUMEROP=2},{CONNESSIONI=3},{DIANOM=E},{MATGUARN=W},{MATCORPO=X},{SOLENOIDE=B8},{TENSIONE=B},{FUNZIONE=2/2 NC},{PASSAGGIO=3.0},{KV=0.18},{PRESSIONE=0 ÷ 10},{A=71.7},{B=59.2},{C=22.5},{D=45},{E=G3/8},{F=23.0},{G=9.5},{H=25},{I=28},{NDM=16.662},{INFO=infotext},{PPATH=serie_cfb_inox_asmsbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
SERIE
Series
ⁿ/ₐ
CONNESSIONI
Connection
ⁿ/ₐ
DIANOM
Nominal diameter
ⁿ/ₐ
SOLENOIDE
Dimension solenoid
ⁿ/ₐ
FUNZIONE
Function
ⁿ/ₐ
PASSAGGIO
Orifice ØD (mm)
[mm]
KV
Kv [m³/h with water]
[m3/h]
PRESSIONE
Pressure min-max
[bar]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
I
[mm]
CFB-D21A-WX-B8B
CFB
1
A
B8
2/2 NC
1.5
0.08
0 ÷ 25
71.7
59.2
21.0
42
G1/8
15.0
8.0
25
29
CFB-D21B-WX-B8B
CFB
1
B
B8
2/2 NC
2.0
0.10
0 ÷ 22
71.7
59.2
21.0
42
G1/8
15.0
8.0
25
29
CFB-D21C-WX-B8B
CFB
1
C
B8
2/2 NC
2.5
0.14
0 ÷ 15
71.7
59.2
21.0
42
G1/8
15.0
8.0
25
29
CFB-D22B-WX-B8B
CFB
2
B
B8
2/2 NC
2.0
0.10
0 ÷ 22
71.7
59.2
21.0
42
G1/4
18.0
8.0
25
28
CFB-D22C-WX-B8B
CFB
2
C
B8
2/2 NC
2.5
0.14
0 ÷ 15
71.7
59.2
21.0
42
G1/4
18.0
8.0
25
28
CFB-D22E-WX-B8B
CFB
2
E
B8
2/2 NC
3.0
0.18
0 ÷ 10
71.7
59.2
21.0
42
G1/4
18.0
8.0
25
28
CFB-D23E-WX-B8B
CFB
3
E
B8
2/2 NC
3.0
0.18
0 ÷ 10
71.7
59.2
22.5
45
G3/8
23.0
9.5
25
28
CFB-D23F-WX-B8B
CFB
3
F
B8
2/2 NC
4.0
0.28
0 ÷ 6
71.7
59.2
22.5
45
G3/8
23.0
9.5
25
28
CFB-D24E-WX-B8B
CFB
4
E
B8
2/2 NC
3.0
0.18
0 ÷ 10
76.7
61.7
24.5
49
G1/2
27.5
11.0
30
31
CFB-D24F-WX-B8B
CFB
4
F
B8
2/2 NC
4.0
0.28
0 ÷ 6
76.7
61.7
24.5
49
G1/2
27.5
11.0
30
31
CFB-D32A-WX-B8B
CFB
2
A
B8
3/2 NC
1.5
0.08
0 ÷ 13
77.8
65.3
21.0
42
G1/4
18.0
8.0
25
28
CFB-D32B-WX-B8B
CFB
2
B
B8
3/2 NC
2.0
0.10
0 ÷ 9
77.8
65.3
21.0
42
G1/4
18.0
8.0
25
28
CFB-D32C-WX-B8B
CFB
2
C
B8
3/2 NC
2.5
0.14
0 ÷ 5.5
77.8
65.3
21.0
42
G1/4
18.0
8.0
25
28
CFB-D32E-WX-B8B
CFB
2
E
B8
3/2 NC
3.0
0.18
0 ÷ 4
77.8
65.3
21.0
42
G1/4
18.0
8.0
25
28
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D