카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8176 - Ultrasonic Level Transmitter, Non-contact level transmitter
Buerkert
Sensors, Transmitters and Controllers
Level
Ultrasonic
Powered by
CAD모델 선택
{buerkert/sensorentransmitterundregler/fuellstand/ultraschall/8176.prj},{NB=8176-558221Ultraschall-Fuellstandstransmitter, beruehrungslos},{BUNR=558221},{AUSF1=Montagegewinde NPT 1 1/2},{SPFR=14-36 V DC},{AUSG=4-20 mA / HART (2 Leiter)},{EA=Kabelverschraubung M20x1,5},{AUSF2=mit},{CNSMASSEXACT=2.100}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
AUSF1
Description
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
AUSF2
mit / ohne Bedienmodul und Anzeige
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8176-558220-Ultrasonic le...
558220
G 1 1/2 mounting thread
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
with
1.635
8176-559240-Ultrasonic le...
559240
G 1 1/2 mounting thread
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
without
2.100
8176-558221-Ultrasonic le...
558221
NPT 1 1/2 mounting thread
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
with
2.100
8176-559241-Ultrasonic le...
559241
NPT 1 1/2 mounting thread
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
without
2.100
8176-558222-Ultrasonic le...
558222
EEx version - ATEX approv...
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
with
1.651
8176-559242-Ultrasonic le...
559242
EEx version - ATEX approv...
14-36 V DC
4-20 mA/HART (2 wires)
Cable gland M 20 x 1.5
without
2.100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D