카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8221 - Conductivity sensor for hygienic applications
Buerkert
Sensors, Transmitters and Controllers
Liquid Analysis
Conductivity
Powered by
CAD모델 선택
{buerkert/sensorentransmitterundregler/fluessigkeitsanalyse/leitfaehigkeit/8221.prj},{NB=8221-569644-Leitfaehigkeitssensor fuer hygienische Applikationen},{BUNR=569644},{AUSF=2-Elektroden},{LTA=G1},{ELA=5-poliger M12-Stecker},{VAR=7},{ACTIVE=1},{CNSMASSEXACT=0.480}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
LTA
Connection
[mm]
ELA
Electrical connection
[mm]
ACTIVE
[mm]
CNSMASSEXACT
Weight
[kg]
8221-562420-Leitfähigkeit...
562420
4-electrodes, short
1,5 Clamp
Vario-Pin connector
1
0.470
8221-564064-Leitfähigkeit...
564064
4-electrodes, long
1,5 Clamp
Vario-Pin connector
1
0.590
8221-559120-Leitfähigkeit...
559120
4-electrodes
2 Clamp
Vario-Pin connector
1
0.480
8221-563269-Leitfähigkeit...
563269
4-electrodes
2 Clamp
Vario-Pin connector
1
0.830
8221-563186-Leitfähigkeit...
563186
4-electrodes
PG13,5
Vario-Pin connector
1
0.300
8221-568818-Leitfähigkeit...
568818
2-electrodes
1,5 Clamp
5-pole M12
1
0.400
8221-569644-Leitfähigkeit...
569644
2-electrodes
G1
5-pole M12
1
0.480
8221-570452-Leitfähigkeit...
570452
2-electrodes
G 3/4
5-pole M12
1
0.446
8221-570454-Leitfähigkeit...
570454
2-electrodes
NPT 3/4
5-pole M12
1
0.200
8221-569643-Leitfähigkeit...
569643
2-electrodes
1,5 Clamp
5-pole M12
1
0.450
8221-569645-Leitfähigkeit...
569645
2-electrodes
G1
5-pole M12
1
0.470
8221-570453-Leitfähigkeit...
570453
2-electrodes
G3/4
5-pole M12
1
0.450
8221-570455-Leitfähigkeit...
570455
2-electrodes
NPT 3/4
5-pole M12
1
0.400
8221-571162-Leitfähigkeit...
571162
2-electrodes
1,5 Clamp
8-pole M12
1
0.070
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D