카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
5413 - 4/2-way solenoid valve for pneumatic applications
Buerkert
Products (A - Z)
5413
Powered by
CAD모델 선택
{buerkert/produkteaz/5413/5413.prj},{NB=5413-559803-4/2-Wege-Magnetventil für Pneumatik},{BUNR=559803},{PPATH=5413sbl.prj},{WW=G},{DN=6},{LTA=G 1/4},{SPFR=024/DC},{SG=5},{V1=OO},{EX=},{SE=Gewinde},{HB=HA01},{ELA=MA14},{DS=1},{CNSMASSEXACT=0.400}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
LTA
Port connection
ⁿ/ₐ
SPFR
voltage / frequency V/Hz
[V/Hz]
SG
Coil size
ⁿ/ₐ
V1
Variable code
ⁿ/ₐ
EX
Elektr. Connection
ⁿ/ₐ
SE
Plug end
ⁿ/ₐ
HB
Manual override
ⁿ/ₐ
ELA
Cable outlet
ⁿ/ₐ
DS
Discription
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
5413-134615-4/2 way Solen...
134615
G
6
G 1/4
024/DC
5
OO
Gewinde
HA17
MA14
1
0.400
5413-134616-4/2 way Solen...
134616
G
6
G 1/4
024/50-60
5
OO
Gewinde
HA17
MA14
1
0.400
5413-134617-4/2 way Solen...
134617
G
6
G 1/4
110/50-60
5
OO
Gewinde
HA17
MA14
1
0.400
5413-134618-4/2 way Solen...
134618
G
6
G 1/4
230/50-60
5
OO
Gewinde
HA17
MA14
1
0.400
5413-301269-4/2 way Solen...
301269
G
6
G 1/4
048/DC
5
OO
Gewinde
HA17
MA14
1
0.400
5413-431368-4/2 way Solen...
431368
G
6
G 1/4
230/50-60
5
OO
Gewinde
HA17
MA14
1
0.400
5413-442865-4/2 way Solen...
442865
G
6
G 1/4
042/50-60
5
OO
Gewinde
HA17
MA14
1
0.400
5413-443268-4/2 way Solen...
443268
G
6
G 1/4
048/50-60
5
OO
Gewinde
HA17
MA14
1
0.400
5413-447374-4/2 way Solen...
447374
G
6
G 1/4
012/DC
5
OO
Gewinde
HA17
MA14
1
0.400
5413-449509-4/2 way Solen...
449509
G
6
G 1/4
110/DC
5
OO
Gewinde
HA17
MA14
1
0.400
5413-449846-4/2 way Solen...
449846
G
6
G 1/4
230/50-60
5
OO
Gewinde
HA17
MA14
1
0.400
5413-449864-4/2 way Solen...
449864
G
6
G 1/4
110/50-60
5
OO
Gewinde
HA17
MA14
1
0.400
5413-501970-4/2 way Solen...
501970
G
6
G 1/4
024/DC
5
OO
Gewinde
HA17
MA14
1
0.400
5413-501975-4/2 way Solen...
501975
G
6
G 1/4
230/50-60
5
OO
Gewinde
HA17
MA14
1
0.400
5413-550416-4/2 way Solen...
550416
G
6
G 1/4
024/DC
5
OO
Gewinde
HA17
MA14
1
0.400
5413-550762-4/2 way Solen...
550762
G
6
NPT 1/4
024/DC
5
OO
Gewinde
HA17
MA14
1
0.400
5413-550763-4/2 way Solen...
550763
G
6
G 1/4
024/50-60
5
OO
Gewinde
HA17
MA14
1
0.400
5413-554218-4/2 way Solen...
554218
G
6
G 1/4
024/DC
5
OO
Gewinde
HA17
MA14
1
0.400
5413-557949-4/2 way Solen...
557949
G
6
G 1/4
024/DC
5
OO
Gewinde
HA17
MA14
1
0.400
5413-559803-4/2 way Solen...
559803
G
6
G 1/4
024/DC
5
OO
Gewinde
HA01
MA14
1
0.400
5413-292202-4/2 way Solen...
292202
G
6
G 1/4
230/50-60
5
NA38
Gewinde
HA01
MA14
1
0.400
5413-292203-4/2 way Solen...
292203
G
6
G 1/4
024/DC
5
NA38
Gewinde
HA01
MA14
1
0.400
5413-292204-4/2 way Solen...
292204
G
6
G 1/4
110/50-60
5
NA38
Gewinde
HA01
MA12
1
0.400
5413-292205-4/2 way Solen...
292205
G
6
G 1/4
120/60
5
NA38
Gewinde
HA01
MA12
1
0.400
5413-293628-4/2 way Solen...
293628
G
6
NPT 1/4
024/DC
5
NA38
Gewinde
HA01
MA14
1
0.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D