카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VG-DIVERSE - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-50, diverse strandards
Buerkert
Products (A - Z)
2103
Powered by
CAD모델 선택
{buerkert/produkteaz/2103/2103-vg-diverse.prj},{NB=2103-VG-Diverse-DN40-SA62-090-A/B--},{PPATH=2103sblvg.prj},{DN=40},{NORM=SMS 3008},{DN1=40},{D=38.0x1.2},{LTA=SA62},{ANTG=090},{WW=A/B},{DWST=EA},{KV=30.5},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=25},{ANTYV=-},{ANTYVB='-'},{DIST1=7.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection DxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DIST1
[mm]
2103-VG-Diverse-DN25-SA60...
25
SMS 3008
25
25.0x1.2
SA60
070
A/B
5.000
2103-VG-Diverse-DN25-SA60...
25
SMS 3008
25
25.0x1.2
SA60
070
I
5.000
2103-VG-Diverse-DN25-SA60...
25
SMS 3008
25
25.0x1.2
SA60
070
0
5.000
2103-VG-Diverse-DN25-SA60...
25
SMS 3008
25
25.0x1.2
SA60
090
A/B
7.000
2103-VG-Diverse-DN25-SA60...
25
SMS 3008
25
25.0x1.2
SA60
090
I
7.000
2103-VG-Diverse-DN25-SA60...
25
SMS 3008
25
25.0x1.2
SA60
090
0
7.000
2103-VG-Diverse-DN40-SA62...
40
SMS 3008
40
38.0x1.2
SA62
090
A/B
7.000
2103-VG-Diverse-DN40-SA62...
40
SMS 3008
40
38.0x1.2
SA62
090
I
7.000
2103-VG-Diverse-DN40-SA62...
40
SMS 3008
40
38.0x1.2
SA62
090
0
7.000
2103-VG-Diverse-DN40-SA62...
40
SMS 3008
40
38.0x1.2
SA62
130
A/B
9.000
2103-VG-Diverse-DN40-SA62...
40
SMS 3008
40
38.0x1.2
SA62
130
I
9.000
2103-VG-Diverse-DN40-SA62...
40
SMS 3008
40
38.0x1.2
SA62
130
0
9.000
2103-VG-Diverse-DN50-SA63...
50
SMS 3008
50
51.0x1.2
SA63
130
A/B
9.000
2103-VG-Diverse-DN50-SA63...
50
SMS 3008
50
51.0x1.2
SA63
130
I
9.000
2103-VG-Diverse-DN50-SA63...
50
SMS 3008
50
51.0x1.2
SA63
130
0
9.000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D