카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14077 - Spoked handwheels with fold-away handle and black-oxide steel boss (Elesa® VRTP+IR), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 14077 Spoked handwheels with fold-away handle and black-oxide steel boss
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_50/bn_14077/bn_14077_asmtab.prj},{NB=BN 14077 3619536 spoked handwheel 78730-R(1)},{CNSORDERNO=3619536},{BNARTNR=3619536},{BNNORM1=Elesa® VRTP+IR},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt},{CODE=78730-R},{DESCRIPTION=VRTP.160+IR A-8},{POS=1},{DIM01=160},{DIM02=51},{DIM03=25.0},{DIM04=26},{DIM05=24},{DIM06=31},{DIM07=40},{DIM08=8},{DIM09=27},{DIM10=73},{MOV=1.5},{DB=20},{BL=106.0},{BH2=18.5},{DIM11=65},{DIM12=395},{VERS=5.000},{X=10},{Y=18.5},{VER=1},{PPATH=bn_14077_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
dH7
[mm]
DIM09
H
[mm]
DIM10
H
[mm]
DB
Base Dia.
[mm]
BL
Base L
[mm]
BH2
Base height
[mm]
DIM11
r
[mm]
DIM12
Weight
[g]
BN 14077 1077724 spoked h...
1077724
Elesa® VRTP+IR
Thermoplastic
black matt
78431-R
VRTP.80+IR A-8
80
35
18.0
18
16
20
25
8
17
45
16
63.0
14.0
29
102
BN 14077 1077244 spoked h...
1077244
Elesa® VRTP+IR
Thermoplastic
black matt
78432-R
VRTP.80+IR A-10
80
35
18.0
18
16
20
25
10
17
45
16
63.0
14.0
29
98
BN 14077 3619533 spoked h...
3619533
Elesa® VRTP+IR
Thermoplastic
black matt
78530-R
VRTP.100+IR A-8
99
37
20.0
18
16
20
25
8
17
60
16
78.0
14.0
37
170
BN 14077 1430769 spoked h...
1430769
Elesa® VRTP+IR
Thermoplastic
black matt
78531-R
VRTP.100+IR A-10
99
37
20.0
18
16
20
25
10
17
60
16
78.0
14.0
37
163
BN 14077 1077252 spoked h...
1077252
Elesa® VRTP+IR
Thermoplastic
black matt
78532-R
VRTP.100+IR A-12
99
37
20.0
18
16
20
25
12
17
60
16
78.0
14.0
37
155
BN 14077 3619534 spoked h...
3619534
Elesa® VRTP+IR
Thermoplastic
black matt
78630-R
VRTP.125+IR A-8
125
44
22.0
22
20
26
31
8
22
65
16
89.5
14.0
48
235
BN 14077 1077732 spoked h...
1077732
Elesa® VRTP+IR
Thermoplastic
black matt
78631-R
VRTP.125+IR A-12
125
44
22.0
22
20
26
31
12
22
65
16
89.5
14.0
48
230
BN 14077 1077287 spoked h...
1077287
Elesa® VRTP+IR
Thermoplastic
black matt
78632-R
VRTP.125+IR A-14
125
44
22.0
22
20
26
31
14
22
65
16
89.5
14.0
48
225
BN 14077 3619536 spoked h...
3619536
Elesa® VRTP+IR
Thermoplastic
black matt
78730-R
VRTP.160+IR A-8
160
51
25.0
26
24
31
40
8
27
73
20
106.0
18.5
65
395
BN 14077 1430777 spoked h...
1430777
Elesa® VRTP+IR
Thermoplastic
black matt
78731-R
VRTP.160+IR A-14
160
51
25.0
26
24
31
40
14
27
73
20
106.0
18.5
65
388
BN 14077 1077295 spoked h...
1077295
Elesa® VRTP+IR
Thermoplastic
black matt
78732-R
VRTP.160+IR A-16
160
51
25.0
26
24
31
40
16
27
73
20
106.0
18.5
65
380
BN 14077 3619537 spoked h...
3619537
Elesa® VRTP+IR
Thermoplastic
black matt
78830-R
VRTP.200+IR A-8
200
61
28.0
30
28
36
48
8
34
80
20
106.0
18.5
84
625
BN 14077 1092685 spoked h...
1092685
Elesa® VRTP+IR
Thermoplastic
black matt
78831-R
VRTP.200+IR A-16
200
61
28.0
30
28
36
48
16
34
80
20
106.0
18.5
84
593
BN 14077 1077309 spoked h...
1077309
Elesa® VRTP+IR
Thermoplastic
black matt
78833-R
VRTP.200+IR A-20
200
61
28.0
30
28
36
48
20
34
80
20
106.0
18.5
84
560
BN 14077 1092693 spoked h...
1092693
Elesa® VRTP+IR
Thermoplastic
black matt
78931-R
VRTP.250+IR A-20
250
69
32.0
35
33
44
58
20
38
90
20
115.5
18.5
105
932
BN 14077 1077317 spoked h...
1077317
Elesa® VRTP+IR
Thermoplastic
black matt
78933-R
VRTP.250+IR A-24
250
69
32.0
35
33
44
58
24
38
90
20
115.5
18.5
105
892
BN 14077 1092707 spoked h...
1092707
Elesa® VRTP+IR
Thermoplastic
black matt
78968-R
VRTP.300+IR A-20
300
78
35.5
40
37
52
66
20
43
90
20
115.5
18.5
123
1080
BN 14077 1077325 spoked h...
1077325
Elesa® VRTP+IR
Thermoplastic
black matt
78971-R
VRTP.300+IR A-26
300
78
35.5
40
37
52
66
26
43
90
20
115.5
18.5
123
1210
BN 14077 1092715 spoked h...
1092715
Elesa® VRTP+IR
Thermoplastic
black matt
79031-R
VRTP.375+IR A-26
375
87
39.0
35
33
70
81
26
43
90
20
115.5
18.5
160
1350
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D