카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26042 - Fastener with threaded collar round head Ø 20 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.500 bigHead® with threaded collar
02.600.500.30 bigHead® with threaded collar
BN 26044, BN 26042 Fastener with threaded collar
Powered by
CAD모델 선택
{bossard/02/02_600/02_600_500/02_600_500_30/bn_26044_26042/bn_26042.prj},{NB=9021082},{BNARTNR=9021082},{BNARTNR1=9021082},{BZC=F2/B20-M5X15},{W=Stahl},{BNSURFACE=verzinkt},{DXL=M5 x 15mm},{D=M5},{NDM=5},{KDM=4.134},{L=15},{KF=B20 - geschlossen},{VERSKF=1},{K=Ø 20},{D1=9.500},{L1=1.600},{D2=12.700},{D3=0.000},{X=1},{BNMAT=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
KF
Head shape
ⁿ/ₐ
K
Head around
[mm]
BNMAT
Material
ⁿ/ₐ
9007635
9007635
300214334
F2/B20-M4X5
Steel
zinc plated
M4 x 5mm
M4
5
B20 - closed
Ø 20
9007636
9007636
300174131
F2/B20-M4X10
Steel
zinc plated
M4 x 10mm
M4
10
B20 - closed
Ø 20
9021080
9021080
9021080
F2/B20-M5X5
Steel
zinc plated
M5 x 5mm
M5
5
B20 - closed
Ø 20
9021081
9021081
9021081
F2/B20-M5X10
Steel
zinc plated
M5 x 10mm
M5
10
B20 - closed
Ø 20
9021082
9021082
9021082
F2/B20-M5X15
Steel
zinc plated
M5 x 15mm
M5
15
B20 - closed
Ø 20
9021083
9021083
9021083
F2/B20-M6X5
Steel
zinc plated
M6 x 5mm
M6
5
B20 - closed
Ø 20
3784041
3784041
300204858
F2/B20-M6x10
Steel
zinc plated
M6 x 10mm
M6
10
B20 - closed
Ø 20
9021084
9021084
9021084
F2/B20-M6X15
Steel
zinc plated
M6 x 15mm
M6
15
B20 - closed
Ø 20
9021090
9021090
9021090
F2/B20-M8X10
Steel
zinc plated
M8 x 10mm
M8
10
B20 - closed
Ø 20
9021091
9021091
9021091
F2/B20-M8X15
Steel
zinc plated
M8 x 15mm
M8
15
B20 - closed
Ø 20
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D