카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1054 - Press-in threaded inserts for thermoplastics and thermosettings, without flange, brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.20 Threaded inserts for press-in
BN 1054, BN 20003 Press-in threaded inserts for thermoplastics and thermosettings with or without flange
Powered by
CAD모델 선택
{bossard/02/02_300/02_300_200/02_300_200_20/bn_1054_20003/bn_1054.prj},{NB=BN 1054 1386778 press-in threaded insert M4},{CNSORDERNO=1386778},{BNARTNR=1386778},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{GEW=M4},{D=4.000},{P=0.700},{L=7.400},{D2=5.800},{D3=7.100},{H=0.890},{D4=5.400},{A=2.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
D1
Core thread diameter
[mm]
L
Overall height
[mm]
D2
Diameter
[mm]
D4
Diameter 0/+0,1
[mm]
A
Distance
[mm]
BN 1054 1386727 press-in ...
1386727
Brass
plain
M2
2.000
0.400
1.567
4.000
3.350
3.100
1.600
BN 1054 1386735 press-in ...
1386735
Brass
plain
M2.5
2.500
0.450
2.013
5.300
4.200
3.800
2.000
BN 1054 1386743 press-in ...
1386743
Brass
plain
M3
3.000
0.500
2.459
5.300
4.200
3.800
2.000
BN 1054 1386778 press-in ...
1386778
Brass
plain
M4
4.000
0.700
3.242
7.400
5.800
5.400
2.500
BN 1054 1386786 press-in ...
1386786
Brass
plain
M5
5.000
0.800
4.134
8.300
6.600
6.200
2.500
BN 1054 1386794 press-in ...
1386794
Brass
plain
M6
6.000
1.000
4.917
9.200
8.200
7.800
2.800
BN 1054 1429361 press-in ...
1429361
Brass
plain
M8
8.000
1.250
6.647
9.200
9.700
9.300
3.800
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D