카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1045 - Threaded inserts type S, closed, long (DIN 16903-3 S), brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.10 Threaded inserts for mould-in
BN 1045 Threaded inserts for mouldings type S, closed, long
Powered by
CAD모델 선택
{bossard/02/02_300/02_300_200/02_300_200_10/bn_1045/bn_1045.prj},{NB=BN 1045 1386212 threaded insert for moulding S-M3.5},{CNSORDERNO=1386212},{BNARTNR=1386212},{BNNORM1=DIN 16903-3 S},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D1=M3.5},{NDM=3.500},{KDM=2.850},{A1=1.500},{A2=2.000},{B1=1.800},{B2=1.000},{B3=2.000},{D2=2.900},{D3=4.500},{D4=4.000},{D5=5.000},{D6=5.000},{D7=3.500},{F=0.500},{G=0.100},{L1=3.500},{L2=5.500},{L3=6.000},{L4=8.000},{R=0.300},{T=0.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
A2
Thickness
[mm]
B2
Width
[mm]
B3
Width
[mm]
D3
Diameter h12
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter h11
[mm]
D7
Diameter
[mm]
F
Chamfer +0.2
[mm]
G
Tolerance
[mm]
L2
Length h14
[mm]
L4
Length h12
[mm]
R
Radius ~
[mm]
T
Knurl ~
[mm]
BN 1045 1386182 threaded ...
1386182
DIN 16903-3 S
Brass
plain
M2.5
1.500
0.800
1.600
3.400
3.000
3.800
3.800
2.500
0.400
0.100
4.000
6.000
0.300
0.500
BN 1045 1386204 threaded ...
1386204
DIN 16903-3 S
Brass
plain
M3
1.600
1.000
1.800
3.800
3.400
4.200
4.200
2.800
0.500
0.100
4.500
7.000
0.300
0.500
BN 1045 1386212 threaded ...
1386212
DIN 16903-3 S
Brass
plain
M3.5
2.000
1.000
2.000
4.500
4.000
5.000
5.000
3.500
0.500
0.100
5.500
8.000
0.300
0.500
BN 1045 1386220 threaded ...
1386220
DIN 16903-3 S
Brass
plain
M4
2.000
1.000
2.800
5.000
4.500
5.500
5.500
4.000
0.500
0.100
6.000
9.000
0.400
0.500
BN 1045 1386239 threaded ...
1386239
DIN 16903-3 S
Brass
plain
M5
2.500
1.000
3.500
6.400
5.500
7.000
7.000
5.000
0.500
0.100
7.500
10.800
0.600
0.500
BN 1045 1386247 threaded ...
1386247
DIN 16903-3 S
Brass
plain
M6
3.000
1.000
4.000
7.400
6.800
8.000
8.000
6.000
0.500
0.160
9.000
12.800
0.600
0.600
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D