카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 23311 - Blind rivet nuts Multigrip knurled shank, flat head, open end (BCT® RBM/FK), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.50 Multigrip blind rivet nuts
BN 23311 Blind rivet nuts Multigrip
Powered by
CAD모델 선택
{bossard/02/02_200/02_200_200/02_200_200_50/bn_23311/bn_23311.prj},{NB=3826094 (0 0.5)},{BNARTNR=3826094},{BNARTNR1=300160741},{BN=23311},{BNNORM1=BCT®},{BNMAT=Aluminium},{BNSURFACE=blank},{M=M6},{NDM=6.000},{L1=8.0},{FORM=0},{KL=0.5},{WVIS=Aluminium},{KL1=0.5-6.0},{KE=60},{D=9.0},{D1=13.0},{S=1.5},{L=19.5},{KL2=0.5},{KL3=6.0},{VERS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L1
Thread lenghts
[mm]
KL1
K-Clamping range
ⁿ/ₐ
KE
Code number
[mm]
D
Borehole diameter +0.1
[mm]
D1
ØD-Head
[mm]
S
Head height
[mm]
L
Lenght
[mm]
9005362
9005362
300215833
BCT®
M4-40 RBM/FK AL
Aluminium
plain
M4
6.5
0.5-4.0
40
7.0
10.0
0.8
14.0
9005363
9005363
300215834
BCT®
M4-55 RBM/FK AL
Aluminium
plain
M4
6.5
2.5-5.5
55
7.0
10.0
0.8
15.5
9005364
9005364
300215836
BCT®
M4-70 RBM/FK AL
Aluminium
plain
M4
6.5
4.0-7.0
70
7.0
10.0
0.8
17.0
9005365
9005365
300215845
BCT®
M5-50 RBM/FK AL
Aluminium
plain
M5
8.0
0.5-5.0
50
8.0
11.0
1.0
17.0
9005366
9005366
300215846
BCT®
M5-70 RBM/FK AL
Aluminium
plain
M5
8.0
3.0-7.0
70
8.0
11.0
1.0
19.0
9005367
9005367
300215839
BCT®
M6-45 RBM/FK AL
Aluminium
plain
M6
8.0
0.5-4.5
45
9.0
13.0
1.5
17.5
3826094
3826094
300160741
BCT®
M6-60 RBM/FK AL
Aluminium
plain
M6
8.0
0.5-6.0
60
9.0
13.0
1.5
19.5
3825557
3825557
300160739
BCT®
M6-90 RBM/FK AL
Aluminium
plain
M6
8.0
4.0-9.0
90
9.0
13.0
1.5
22.5
9005368
9005368
300215838
BCT®
M8-60 RBM/FK AL
Aluminium
plain
M8
10.0
0.5-6.0
60
11.0
16.0
1.5
20.5
3825335
3825335
300160738
BCT®
M8-80 RBM/FK AL
Aluminium
plain
M8
10.0
0.5-8.0
80
11.0
16.0
1.5
23.0
3825978
3825978
300160740
BCT®
M8-110 RBM/FK AL
Aluminium
plain
M8
10.0
4.5-11.0
110
11.0
16.0
1.5
26.0
9005369
9005369
300215837
BCT®
M8-130 RBM/FK AL
Aluminium
plain
M8
10.0
6.5-13.0
130
11.0
16.0
1.5
28.0
9005370
9005370
300215848
BCT®
M10-70 RBM/FK AL
Aluminium
plain
M10
13.0
0.8-7.0
70
13.0
19.0
2.0
26.0
9005371
9005371
300215849
BCT®
M10-100 RBM/FK AL
Aluminium
plain
M10
13.0
1.5-10.0
100
13.0
19.0
2.0
30.0
9005372
9005372
300215850
BCT®
M10-140 RBM/FK AL
Aluminium
plain
M10
13.0
5.5-14.0
140
13.0
19.0
2.0
34.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D