카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1391 - Stud bolts tap end without interference fit, length ~1,25d (DIN 939 Fo; SN 212202), 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.50 Stud bolts
BN 1390, BN 1391 Stud bolts tap end without interference fit, length ~1,25d
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_50/bn_1390_1391/bn_1391.prj},{NB=BN 1391 1157663 stud bolt M10x45},{CNSORDERNO=1157663},{BNARTNR=1157663},{BNNORM1=DIN 939 Fo},{BNNORM2=SN 212202},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=verzinkt-blau},{D=10.000},{P=1.500},{DIN962THREAD2=},{DE=10.000},{P3=1.500},{DIN962THREAD1=},{L=45.000},{B1=12.000},{BX1=26.000},{BX2=32.000},{BX3=45.000},{X1=1.900},{X2=3.800},{SDDP=7.000},{SDZ1=2.500},{SD1=2.500},{SLE=5.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
DE
Nominal diameter, screw-in
[mm]
DE3
Core diameter of screw-in
[mm]
P3
Pitch screw-in
[mm]
L1
Overall length
[mm]
L
Length
[mm]
B1
Thread length
[mm]
B2
Thread length
[mm]
BX1
B2 for L <= 125
[mm]
BX2
B2 for 125<L<=200
[mm]
BX3
B2 for L > 200
[mm]
X1
Length of thread run-out
[mm]
X2
Length of thread run-out
[mm]
BN 1391 1157442 stud bolt...
1157442
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
23.500
16.000
7.500
10.500
18.000
24.000
0.000
1.250
2.500
BN 1391 1157450 stud bolt...
1157450
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
27.500
20.000
7.500
14.500
18.000
24.000
0.000
1.250
2.500
BN 1391 1157469 stud bolt...
1157469
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
32.500
25.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1391 1157477 stud bolt...
1157477
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
37.500
30.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1391 1157493 stud bolt...
1157493
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
47.500
40.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1391 1157507 stud bolt...
1157507
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
52.500
45.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1391 1157515 stud bolt...
1157515
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
57.500
50.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1391 1157531 stud bolt...
1157531
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
30.000
20.000
10.000
13.800
22.000
28.000
0.000
1.600
3.200
BN 1391 1157558 stud bolt...
1157558
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
35.000
25.000
10.000
18.800
22.000
28.000
0.000
1.600
3.200
BN 1391 1157566 stud bolt...
1157566
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
40.000
30.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1391 1157574 stud bolt...
1157574
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
45.000
35.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1391 1157582 stud bolt...
1157582
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
50.000
40.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1391 1157590 stud bolt...
1157590
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
55.000
45.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1391 1157604 stud bolt...
1157604
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
60.000
50.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1391 1157612 stud bolt...
1157612
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
32.000
20.000
12.000
13.200
26.000
32.000
45.000
1.900
3.800
BN 1391 1157620 stud bolt...
1157620
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
37.000
25.000
12.000
18.200
26.000
32.000
45.000
1.900
3.800
BN 1391 1157639 stud bolt...
1157639
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
42.000
30.000
12.000
23.200
26.000
32.000
45.000
1.900
3.800
BN 1391 1157647 stud bolt...
1157647
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
47.000
35.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1391 1157655 stud bolt...
1157655
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
52.000
40.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1391 1157663 stud bolt...
1157663
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
57.000
45.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1391 1157671 stud bolt...
1157671
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
62.000
50.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1391 1157698 stud bolt...
1157698
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
72.000
60.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1391 1157701 stud bolt...
1157701
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
12.000
9.853
1.750
12.000
9.853
1.750
40.000
25.000
15.000
17.700
30.000
36.000
49.000
2.200
4.300
BN 1391 1157728 stud bolt...
1157728
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
12.000
9.853
1.750
12.000
9.853
1.750
45.000
30.000
15.000
22.700
30.000
36.000
49.000
2.200
4.300
BN 1391 1157736 stud bolt...
1157736
DIN 939 Fo
SN 212202
Steel 8.8
zinc plated blue
12.000
9.853
1.750
12.000
9.853
1.750
50.000
35.000
15.000
27.700
30.000
36.000
49.000
2.200
4.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D