카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14552 - Pozi pan head screws «Freedriv» with slot and captive square flex washer, fully threaded, steel 5.8, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 20218, BN 14552 Pozi pan head screws «Freedriv» with slot and captive square flex washer
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_10/bn_20218_14552/bn_14552.prj},{NB=BN 14552 1422170 cross recessed pan head screw M3x5},{BNARTNR=1422170},{CNSORDERNO=1422170},{BNNORM1=},{BNNORM2=},{CNSMAT=Stahl 5.8},{BNMAT=Stahl 5.8},{BNSURFACE=verzinkt-gelb},{D=3.0},{L=5},{P=0.50},{A=2.000},{DA=3.600},{DK=6.00},{K=2.40},{DRIVE=1},{R=0.100},{RF=4.400},{V=1.600},{X=1.250},{M=3.10},{T=1.80},{N=0.60},{C=6.60},{S=1.0},{T2=1.200},{H=1.600}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter (d1)
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
DK
Head diameter max. (d2)
[mm]
K
Head height max.
[mm]
DRIVE
Freedriv Pozidriv
[mm]
M
~
[mm]
T
max.
[mm]
N
[mm]
C
[mm]
S
[mm]
BN 14552 1422170 cross re...
1422170
Steel 5.8
zinc plated yellow
3.0
5
0.50
6.00
2.40
1
3.10
1.80
0.60
6.60
1.0
BN 14552 1422197 cross re...
1422197
Steel 5.8
zinc plated yellow
3.0
6
0.50
6.00
2.40
1
3.10
1.80
0.60
6.60
1.0
BN 14552 1082892 cross re...
1082892
Steel 5.8
zinc plated yellow
3.0
8
0.50
6.00
2.40
1
3.10
1.80
0.60
6.60
1.0
BN 14552 1422308 cross re...
1422308
Steel 5.8
zinc plated yellow
3.5
6
0.60
7.00
2.60
2
4.10
1.90
0.80
7.70
1.0
BN 14552 1449133 cross re...
1449133
Steel 5.8
zinc plated yellow
3.5
8
0.60
7.00
2.60
2
4.10
1.90
0.80
7.70
1.0
BN 14552 1449443 cross re...
1449443
Steel 5.8
zinc plated yellow
3.5
10
0.60
7.00
2.60
2
4.10
1.90
0.80
7.70
1.0
BN 14552 1449508 cross re...
1449508
Steel 5.8
zinc plated yellow
4.0
8
0.70
8.00
3.10
2
4.50
2.30
1.00
8.80
1.2
BN 14552 1449575 cross re...
1449575
Steel 5.8
zinc plated yellow
4.0
10
0.70
8.00
3.10
2
4.50
2.30
1.00
8.80
1.2
BN 14552 1083236 cross re...
1083236
Steel 5.8
zinc plated yellow
4.0
12
0.70
8.00
3.10
2
4.50
2.30
1.00
8.80
1.2
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D