카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 65611 - Cleaning ball - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
65 - Divers
01 -Boules de lavage
Powered by
CAD모델 선택
{bene_inox_raccords/02_agroalimentaire/65_divers/01_boules_de_lavage/65611.prj},{NB=bene_inox_465611-8C},{REF=465611-8C},{MOD=BL8C},{D1=22.0},{D2=20},{D3=50},{L1=73},{L2=25},{D=1.60},{DEBIT=3.2},{R=3.4},{M1=20.000},{MD=3},{FILET=0},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MOD
Modèle
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
D
Diamètre trous
ⁿ/ₐ
DEBIT
Débit
[m³/h]
R
Rayon d'action utile
ⁿ/ₐ
Béné Inox 465611-1A
465611-1A
BL1A
28.0
26
65
92
30
2.50
16
2
Béné Inox 465611-1B
465611-1B
BL1B
28.0
26
65
92
30
2.50
10
3.6
Béné Inox 465611-1C
465611-1C
BL1C
28.0
26
65
92
30
2.50
10
3.6
Béné Inox 465611-1D
465611-1D
BL1D
28.0
26
65
92
30
2.50
10
3.6
Béné Inox 465611-2A
465611-2A
BL2A
40.5
38.5
65
90
34
2.50
21.5
4
Béné Inox 465611-2B
465611-2B
BL2B
40.5
38.5
65
90
34
2.50
12.5
6
Béné Inox 465611-2C
465611-2C
BL2C
40.5
38.5
65
90
34
2.50
12.5
6
Béné Inox 465611-2D
465611-2D
BL2D
40.5
38.5
65
90
34
2.50
12.5
6
Béné Inox 465611-3A
465611-3A
BL3A
32.0
3/4"GF
65
99
28
2.50
13
1.2
Béné Inox 465611-3B
465611-3B
BL3B
32.0
3/4"GF
65
99
28
2.50
9
2.2
Béné Inox 465611-3C
465611-3C
BL3C
32.0
3/4"GF
65
99
28
2.50
9
2.5
Béné Inox 465611-3D
465611-3D
BL3D
32.0
3/4"GF
65
99
28
2.50
9
2.5
Béné Inox 465611-6A
465611-6A
BL6A
32.0
30
65
90
30
2.50
18
2
Béné Inox 465611-6B
465611-6B
BL6B
32.0
30
65
90
30
2.50
10
3
Béné Inox 465611-6C
465611-6C
BL6C
32.0
30
65
90
30
2.50
10
3
Béné Inox 465611-6D
465611-6D
BL6D
32.0
30
65
90
30
2.50
10
3
Béné Inox 465611-7A
465611-7A
BL7A
38.0
36
65
90
32
2.50
18
3.0
Béné Inox 465611-7B
465611-7B
BL7B
38.0
36
65
90
32
2.50
11.5
2.4
Béné Inox 465611-7C
465611-7C
BL7C
38.0
36
65
90
32
2.50
11.5
4.9
Béné Inox 465611-7D
465611-7D
BL7D
38.0
36
65
90
32
2.50
11.5
3.9
Béné Inox 465611-8A
465611-8A
BL8A
22.0
20
50
73
25
1.60
5.6
2.5
Béné Inox 465611-8B
465611-8B
BL8B
22.0
20
50
73
25
1.60
3.2
3.4
Béné Inox 465611-8C
465611-8C
BL8C
22.0
20
50
73
25
1.60
3.2
3.4
Béné Inox 465611-8D
465611-8D
BL8D
22.0
20
50
73
25
1.60
3.2
3.4
Béné Inox 465611-9A
465611-9A
BL9A
28.0
1/2"GF
50
71
25
1.60
5.6
2.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D