카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61533 - Positioner electrical actuator VR with fixing bracket - IP68
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
04 - Accessoires pour vannes papillon
Powered by
CAD모델 선택
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/04_accessoires_pour_vannes_papillon/61533.prj},{NB=bene_inox_961533-104A},{REF=961533-104A},{ALIMENTATION=100V à 240V 50/60Hz et 100V à 350V DC},{DN=100 et 104},{DNP=4\"},{ENTRAINEMENT=9,5 x 9,5},{L1=32},{L2=73},{L3=177},{L4=192},{L5=170},{POIDS=4.18},{WEB=https://www.bene-inox.com},{PPATH=61533/61533_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
REF
Référence
ⁿ/ₐ
ALIMENTATION
ⁿ/ₐ
DN
DN vanne
[mm]
DNP
DN vanne
[인치]
ENTRAINEMENT
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
POIDS
[kg]
Béné Inox 961533-2576A
961533-2576A
100V à 240V 50/60Hz et 10...
25 à 76
1" à 3"
méplat 8
18
52
177
192
170
3.78
Béné Inox 961533-80A
961533-80A
100V à 240V 50/60Hz et 10...
80
3"1/2
9,5 x 9,5
32
70
177
192
170
4.14
Béné Inox 961533-104A
961533-104A
100V à 240V 50/60Hz et 10...
100 et 104
4"
9,5 x 9,5
32
73
177
192
170
4.18
Béné Inox 961533-2576B
961533-2576B
15V à 30V 50/60Hz et 12V ...
25 à 76
1" à 3"
méplat 8
18
52
177
192
170
3.78
Béné Inox 961533-80B
961533-80B
15V à 30V 50/60Hz et 12V ...
80
3"1/2
9,5 x 9,5
32
70
177
192
170
4.14
Béné Inox 961533-104B
961533-104B
15V à 30V 50/60Hz et 12V ...
100 et 104
4"
9,5 x 9,5
32
73
177
192
170
4.18
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D