카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61523 - Actionneur électrique UMA avec patte de fixation - IP65
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
04 - Accessoires pour vannes papillon
Powered by
CAD모델 선택
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/04_accessoires_pour_vannes_papillon/61523.prj},{NB=bene_inox_961523-2576B},{REF=961523-2576B},{ALIMENTATION=24V ALT},{DN=25 à 76},{DNP=1\" à 3\"},{ENTRAINEMENT=méplat 8},{L1=18},{L2=52},{L3=144},{L4=118},{L5=118},{POIDS=1.88},{INFOS=INFOTEXTE},{X=1},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
REF
Reference
ⁿ/ₐ
ALIMENTATION
ⁿ/ₐ
DN
DN vanne
[mm]
DNP
DN vanne
[인치]
ENTRAINEMENT
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
POIDS
[kg]
Béné Inox 961523-2576A
961523-2576A
230V ALT
25 à 76
1" à 3"
méplat 8
18
52
144
118
118
1.88
Béné Inox 961523-2576B
961523-2576B
24V ALT
25 à 76
1" à 3"
méplat 8
18
52
144
118
118
1.88
Béné Inox 961523-2576C
961523-2576C
24V CC
25 à 76
1" à 3"
méplat 8
18
52
144
118
118
1.88
Béné Inox 961523-80A
961523-80A
230V ALT
80
3"1/2
9.5 x 9.5
32
70
167
165
165
4.84
Béné Inox 961523-104A
961523-104A
230V ALT
100 et 104
4"
9.5 x 9.5
32
73
167
165
165
4.88
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D