카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61232 - Tee with double curve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
02 - Accessoires de tuyauterie SMS
Powered by
CAD모델 선택
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/02_accessoires_de_tuyauterie_sms/61232.prj},{NB=bene_inox_661232-51},{REF=661232-51},{MAT=Inox 316 L},{DN=51},{DNP=2\"},{D=51.0},{E=1.2},{L=82},{POIDS=0.37},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 661232-25
661232-25
Inox 316 L
25
1"
25.0
1.2
55
0.13
Béné Inox 661232-38
661232-38
Inox 316 L
38
1"1/2
38.0
1.2
70
0.26
Béné Inox 661232-51
661232-51
Inox 316 L
51
2"
51.0
1.2
82
0.37
Béné Inox 661232-63
661232-63
Inox 316 L
63
2"1/2
63.5
1.5
105
0.7
Béné Inox 661232-76
661232-76
Inox 316 L
76
3"
76.1
1.6
110
1.1
Béné Inox 661232-104
661232-104
Inox 316 L
104
4"
104.0
2.0
150
2.1
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D