카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61136 - Welding reducing male part - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD모델 선택
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61136.prj},{NB=bene_inox_661136-6351},{REF=661136-6351},{DN=63/51},{DNP=2\"1/2 - 2\"},{D1=51},{D2=48.5},{F=85x1/6\"},{L=27},{POIDS=0.350},{D11=73.500},{D22=63.500},{D3=60.500},{D4=48.500},{D5=51.000},{L1=27.000},{L2=17.000},{L3=3.000},{L4=1.200},{R1=5.000},{R2=4.000},{A1=30.000},{DF=85.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
Béné Inox 661136-3825
661136-3825
38/25
1"1/2 - 1"
25
22.5
60x1/6"
23
Béné Inox 661136-5138
661136-5138
51/38
2" - 1"1/2
38
35.5
70x1/6"
23
Béné Inox 661136-5125
661136-5125
51/25
2" - 1"
25
22.5
70x1/6"
23
Béné Inox 661136-6351
661136-6351
63/51
2"1/2 - 2"
51
48.5
85x1/6"
27
Béné Inox 661136-6338
661136-6338
63/38
2"1/2 - 1"1/2
38
35.5
85x1/6"
27
Béné Inox 661136-7663
661136-7663
76/63
3" - 2"1/2
63.5
60.5
98x1/6"
27
Béné Inox 661136-7651
661136-7651
76/51
3" - 2"
51
48.5
98x1/6"
27
Béné Inox 661136-7638
661136-7638
76/38
3" - 1"1/2
38
35.5
98x1/6"
27
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D