카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61108 - SMS welding male part for ISO pipe - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD모델 선택
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61108.prj},{NB=bene_inox_661108-5132},{REF=661108-5132},{DN=51},{DNI=32},{D1=42.0},{D2=39.0},{F=70x1/6\"},{L=23},{POIDS=0,19},{D3=51.0},{D4=48.5},{D5=61.0},{L2=15},{L3=1.2},{L4=4},{L5=4},{L6=6},{R=4},{DF=70.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNI
Diamètre ISO
[mm]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
Béné Inox 661108-2515
661108-2515
25
15
21.0
18.1
40x1/6"
19
Béné Inox 661108-2520
661108-2520
25
20
26.0
23.7
40x1/6"
19
Béné Inox 661108-3825
661108-3825
38
25
33.0
30.5
60x1/6"
23
Béné Inox 661108-5132
661108-5132
51
32
42.0
39.0
70x1/6"
23
Béné Inox 661108-5140
661108-5140
51
40
48.0
45.0
70x1/6"
23
Béné Inox 661108-6350
661108-6350
63
50
60.0
57.0
85x1/6"
27
Béné Inox 661108-7665
661108-7665
76
65
76.0
72.0
98x1/6"
27
Béné Inox 661108-10480
661108-10480
104
80
88.0
84.0
125x1/4"
30
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D