카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5427 - Nut - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
01 - Raccords à simple bague
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/54_raccords_a_bague/01_raccords_a_simple_bague_serie_l/5427.prj},{NB=bene_inox_454273-15},{REF=454273-15},{SERIE=L},{D=14},{F=22x1,5},{L=17.0},{S=27},{POIDS=0.040},{M1=22},{KP1=1.5},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
REF
Reference
ⁿ/ₐ
SERIE
[mm]
D
[mm]
F
[pouces]
L
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 454273-4
454273-4
LL
4
8x1
11.0
10
0.004
Béné Inox 454273-6
454273-6
L
6
12x1,5
14.5
14
0.009
Béné Inox 454273-8
454273-8
L
8
14x1,5
14.5
17
0.014
Béné Inox 454273-10
454273-10
L
10
16x1,5
15.5
19
0.020
Béné Inox 454273-12
454273-12
L
12
18x1,5
15.5
22
0.025
Béné Inox 454273-15
454273-15
L
14
22x1,5
17.0
27
0.040
Béné Inox 454273-18
454273-18
L
15
26x1,5
18.0
32
0.060
Béné Inox 454273-14
454273-14
S
16
22x1,5
20.5
27
0.050
Béné Inox 454273-16
454273-16
S
18
24x1,5
20.5
30
0.060
Béné Inox 454273-20
454273-20
S
20
30x2
24.0
36
0.095
Béné Inox 454273-25
454273-25
S
25
36x2
27.0
46
0.195
Béné Inox 454273-30
454273-30
S
30
42x2
29.0
50
0.215
Béné Inox 454273-38
454273-38
S
38
52x2
32.5
60
0.310
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D