카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5414 - Equal cross union - Stainless steel 316 Ti - DIN 2353
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
01 - Raccords à simple bague
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/54_raccords_a_bague/01_raccords_a_simple_bague_serie_l/5414.prj},{NB=bene_inox_454147-15},{REF=454147-15},{SERIE=L},{PN=315},{D=15},{L1=36},{L2=21.0},{S1=27},{S2=19},{POIDS=0.31},{PPATH=5414/5414_asmtpl.prj},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
REF
Reference
ⁿ/ₐ
SERIE
ⁿ/ₐ
PN
[bar]
D
[mm]
L1
[mm]
L2
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 454147-4
454147-4
LL
100
4
21
11.0
10
9
0.03
Béné Inox 454147-6
454147-6
L
315
6
27
12.0
14
12
0.08
Béné Inox 454147-8
454147-8
L
315
8
29
14.0
17
12
0.11
Béné Inox 454147-10
454147-10
L
315
10
30
15.0
19
14
0.16
Béné Inox 454147-12
454147-12
L
315
12
32
17.0
22
17
0.19
Béné Inox 454147-15
454147-15
L
315
15
36
21.0
27
19
0.31
Béné Inox 454147-18
454147-18
L
315
18
40
23.5
32
24
0.48
Béné Inox 454147-14
454147-14
S
630
14
40
22.0
27
19
0.35
Béné Inox 454147-16
454147-16
S
400
16
43
24.5
30
24
0.45
Béné Inox 454147-20
454147-20
S
400
20
48
26.5
36
27
0.70
Béné Inox 454147-25
454147-25
S
400
25
54
30.0
46
36
1.26
Béné Inox 454147-30
454147-30
S
400
30
62
35.5
50
41
1.50
Béné Inox 454147-38
454147-38
S
315
38
72
41.0
60
50
2.05
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D