카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5230 - Drain plug - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5230.prj},{NB=bene_inox_652305-20},{REF=652305-20},{FORM=NPT},{DN=20},{DNP=3/4\"},{F=3/4\"},{L=41},{S1=27},{S2=19},{POIDS=0.15},{E=16.000},{D=27.200},{ED=MIN},{DGAZ=26.441},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
DN
[mm]
DNP
[pouces]
F
[Pouces]
L
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
D
[mm]
ED
[mm]
DGAZ
[mm]
Béné Inox 652305-8
652305-8
NPT
8
1/4"
1/4"
37
14
14
0.03
13.700
2.240
13.157
Béné Inox 652305-10
652305-10
NPT
10
3/8"
3/8"
37
19
19
0.07
17.300
16.662
Béné Inox 652305-15
652305-15
NPT
15
1/2"
1/2"
41
23
19
0.10
21.300
2.770
20.955
Béné Inox 652305-20
652305-20
NPT
20
3/4"
3/4"
41
27
19
0.15
27.200
26.441
Béné Inox 652303-8
652303-8
GAZ
8
1/4"
1/4"
37
14
14
0.03
13.700
2.240
13.157
Béné Inox 652303-10
652303-10
GAZ
10
3/8"
3/8"
37
19
19
0.07
17.300
16.662
Béné Inox 652303-15
652303-15
GAZ
15
1/2"
1/2"
41
23
19
0.10
21.300
2.770
20.955
Béné Inox 652303-20
652303-20
GAZ
20
3/4"
3/4"
41
27
19
0.15
27.200
26.441
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D