카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 832021 - Weld-on hinge - Steel / Brass
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Hinges
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_32/charniere/832021.prj},{NB=bene_inox_832021-80},{REF=832021-80},{MAT=Acier / Bague laiton},{A=80},{C=7},{D=13},{E=16.0},{L2=84},{L3=39.250},{L4=1.500},{L5=39.250},{L6=9.500},{L7=4.330},{L8=34.000},{D3=7.500},{D4=12.000},{D5=7.000},{PPATH=232021_8320121/832021/832021_sbl.prj},{WEB=https://composants.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
E
[mm]
Béné Inox 832021-45
832021-45
Acier / Bague laiton
45
5
8
10.0
Béné Inox 832021-60
832021-60
Acier / Bague laiton
60
6
10
12.0
Béné Inox 832021-80
832021-80
Acier / Bague laiton
80
7
13
16.0
Béné Inox 832021-100
832021-100
Acier / Bague laiton
100
9
16
20.0
Béné Inox 832021-120
832021-120
Acier / Bague laiton
120
9
16
20.0
Béné Inox 832021-140
832021-140
Acier / Bague laiton
140
11
20
25.5
Béné Inox 832021-200
832021-200
Acier / Bague laiton
200
16
23
29.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D