카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 416513 - Rondelle à dentures extérieures chevauchantes AZ - DIN 6798 A - NF E 27-624
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A4
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_16/a4/416513.prj},{NB=bene_inox_416513-10},{REF=416513-10},{MAT=Acier inoxydable A4},{D=10.0},{D1=10.800},{D2=18.000},{S=0.900},{H=2.700},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Béné Inox 416513-2
416513-2
Acier inoxydable A4
2.0
2.300
4.500
0.300
Béné Inox 416513-2,5
416513-2,5
Acier inoxydable A4
2.5
2.800
5.500
0.400
Béné Inox 416513-3
416513-3
Acier inoxydable A4
3.0
3.400
6.000
0.400
Béné Inox 416513-4
416513-4
Acier inoxydable A4
4.0
4.500
8.000
0.500
Béné Inox 416513-5
416513-5
Acier inoxydable A4
5.0
5.500
10.000
0.600
Béné Inox 416513-6
416513-6
Acier inoxydable A4
6.0
6.600
11.000
0.700
Béné Inox 416513-8
416513-8
Acier inoxydable A4
8.0
8.600
15.000
0.800
Béné Inox 416513-10
416513-10
Acier inoxydable A4
10.0
10.800
18.000
0.900
Béné Inox 416513-12
416513-12
Acier inoxydable A4
12.0
13.300
20.500
1.000
Béné Inox 416513-14
416513-14
Acier inoxydable A4
14.0
15.300
24.000
1.000
Béné Inox 416513-16
416513-16
Acier inoxydable A4
16.0
17.300
26.000
1.200
Béné Inox 416513-18
416513-18
Acier inoxydable A4
18.0
19.300
30.000
1.400
Béné Inox 416513-20
416513-20
Acier inoxydable A4
20.0
21.300
33.000
1.400
Béné Inox 416513-22
416513-22
Acier inoxydable A4
22.0
23.300
36.000
1.500
Béné Inox 416513-24
416513-24
Acier inoxydable A4
24.0
25.300
38.000
1.500
Béné Inox 416513-27
416513-27
Acier inoxydable A4
27.0
28.300
44.000
1.600
Béné Inox 416513-30
416513-30
Acier inoxydable A4
30.0
31.400
48.000
1.600
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D