카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216502 - Machined medium washer type "M" - Stainless steel A1 - NFE 25-514
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A1
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_16/a1/216502.prj},{NB=bene_inox_216502-7},{REF=216502-7},{MAT=Acier inoxydable A1},{D=7},{D1=7.60},{D2=16.0},{S=1.5},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Béné Inox 216502-2,5
216502-2,5
Acier inoxydable A1
2.5
2.70
7.0
0.5
Béné Inox 216502-3
216502-3
Acier inoxydable A1
3
3.40
8.0
0.8
Béné Inox 216502-4
216502-4
Acier inoxydable A1
4
4.50
10.0
0.8
Béné Inox 216502-5
216502-5
Acier inoxydable A1
5
5.50
12.0
1.0
Béné Inox 216502-6
216502-6
Acier inoxydable A1
6
6.60
14.0
1.2
Béné Inox 216502-7
216502-7
Acier inoxydable A1
7
7.60
16.0
1.5
Béné Inox 216502-8
216502-8
Acier inoxydable A1
8
8.60
18.0
1.5
Béné Inox 216502-10
216502-10
Acier inoxydable A1
10
10.80
22.0
2.0
Béné Inox 216502-12
216502-12
Acier inoxydable A1
12
13.30
27.0
2.5
Béné Inox 216502-14
216502-14
Acier inoxydable A1
14
15.30
30.0
2.5
Béné Inox 216502-16
216502-16
Acier inoxydable A1
16
17.30
32.0
3.0
Béné Inox 216502-18
216502-18
Acier inoxydable A1
18
19.30
36.0
3.0
Béné Inox 216502-20
216502-20
Acier inoxydable A1
20
21.30
40.0
3.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D