카탈로그: TASI Flow
생성됨: 06.04.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TASI Flow
Flow Meter TCM 0325 - Flowmeters Low Ranges
TASI Flow
Tricor
TRICOR Flow Meters – Low Flow Ranges
Powered by
CAD모델 선택
{aw_lake/tricor/flowmeters_low/tcm0325_asmtab.prj},{NB=TCM0325AAEGSWCSDSEx},{PR=TCM0325},{PC=AA},{MTR=E},{PRS=G},{MD=Standard},{FFL=Standard (other lengths on request)},{ET=C},{INT=S},{SV=D},{OPT=S},{EXP=Ex},{SO=},{TH=},{MVR=},{OIR=},{SVR=},{EOR=},{CL=},{EPR=},{A=8.4 inches / 214 mm},{B=2.32 inches / 59 mm},{C=6.3 inches / 159.5 mm},{D=M6 Deep 10},{E=0.6 inch / 15 mm},{H=7.1 inches / 181.5 mm},{G=G 1/2\"},{PPATH=tcm0325_asmtpl.prj},{PR1=TCM_0325},{E0=E001}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
PR
Product Series
ⁿ/ₐ
MD
Mechanical Design
ⁿ/ₐ
FFL
Face to Face-Length
ⁿ/ₐ
TCM0325AAEGSWCSDSEx
TCM0325AAEGSWCSDSEx
TCM0325
Standard
Standard (other lengths o...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D