카탈로그: Aventics
생성됨: 19.02.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Series CC02 - Check-choke valve
Aventics
Flow and check valves
Check-choke valves
Series CC02
Powered by
CAD모델 선택
{aventics/flow_and_check_valves/check_choke_valves/series_cc02/cc02_exh_air_thro.prj},{NB=0821200245},{CNSORDERNO=0821200245},{P1=Ø 6},{P2=G 1/4},{C=47.6},{D=6.2},{E=16.00},{F=25.8},{H=17.0},{I=10.00},{J=19.0},{K=35.30},{SW=0},{SW1=13},{SW2=8},{TB=4.5},{QN=540},{FIG=Fig. 2},{V=8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
P1
Port 1
[mm]
P2
Port 2
ⁿ/ₐ
C
Height
[mm]
D
Height
[mm]
E
Diameter
[mm]
F
Distance
[mm]
H
Diameter
[mm]
I
Height
ⁿ/ₐ
J
Width
ⁿ/ₐ
K
Distance
[mm]
SW
Width Across Flats
[mm]
SW1
Width Across Flats
[mm]
SW2
Width Across Flats
[mm]
TB
Thorttle bore
[mm]
QN
Flow
[l/min]
0821200241
0821200241
Ø 4
G 1/8
42.5
5.1
12.00
20.8
14.0
8.00
15.0
27.80
0
10
8
3.5
360
R412004995
R412004995
Ø 6
M5
21.8
3.9
10.45
16.9
8.5
6.25
10.5
21.65
7
0
0
2.0
85
0821200242
0821200242
Ø 6
G 1/8
28.5
5.1
13.00
23.3
14.0
8.00
15.0
30.30
10
0
0
3.5
360
0821200243
0821200243
Ø 6
G 1/8
42.5
5.1
13.00
23.3
14.0
8.00
15.0
30.30
0
10
8
3.5
360
R412007688
R412007688
Ø 6
G 1/8
41.2
5.1
13.00
23.3
14.0
8.00
15.0
30.30
10
0
0
3.5
360
R412007664
R412007664
Ø 6
G 1/4
46.8
6.2
16.00
25.8
17.0
10.00
19.0
35.30
13
0
0
4.5
540
0821200246
0821200246
Ø 6
G 1/4
33.6
6.2
16.00
25.8
17.0
10.00
19.0
35.30
13
0
0
4.5
540
0821200245
0821200245
Ø 6
G 1/4
47.6
6.2
16.00
25.8
17.0
10.00
19.0
35.30
0
13
8
4.5
540
R412007689
R412007689
Ø 8
G 1/8
41.2
5.1
13.80
24.3
14.0
8.00
15.0
31.30
10
0
0
3.5
360
0821200244
0821200244
Ø 8
G 1/8
28.5
5.1
13.80
24.2
14.0
8.00
15.0
31.20
10
0
0
3.5
360
R412007614
R412007614
Ø 8
G 1/4
46.8
6.2
16.00
26.2
17.0
10.00
19.0
35.70
13
0
0
4.5
540
0821200247
0821200247
Ø 8
G 1/4
33.6
6.2
16.00
26.2
17.0
10.00
19.0
35.70
13
0
0
4.5
540
0821200248
0821200248
Ø 8
G 3/8
41.0
7.2
15.00
30.2
22.0
13.30
24.0
42.70
16
0
0
6.6
900
0821200253
0821200253
Ø 10
G 1/4
33.6
6.2
16.50
27.9
17.0
10.00
19.0
37.40
13
0
0
4.5
540
0821200249
0821200249
Ø 10
G 3/8
41.0
7.2
19.00
30.9
22.0
13.30
24.0
43.40
16
0
0
6.6
900
R412007432
R412007432
Ø 12
G 3/8
41.0
8.7
22.00
33.0
22.0
13.30
24.0
45.50
16
0
0
6.6
900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D