C 091 D+ - Male cable connector
Amphenol
C091 - M16 Circular Connectors
C091D+ Circular Connectors
Powered by
CAD모델 선택
{amphenol/c091_m16_circular_connectors/c091dplus_circular_connectors/male_cable_connector.prj},{NB=C09111H0060014U},{PN=C09111H0060014U},{TYPE=Straight},{CD=6-8},{NOC=06-a},{PL=without contact},{TC=C09111H0060014U},{INFO=PDF},{CNS_ELECTRO_MATERIAL=Zink print cast},{AAN521=56},{W=0.05},{DESCRIPTION_LONG=Male cable connector 6 pole IP67; crimp; straight; screw locking},{DESCRIPTION_SHORT=M16-D Circular Connectors},{PZX=006},{TER=11},{TYPEX=H},{KO=001},{GEW=48.000},{PZVER=6},{PS=50.119},{VERS=2},{AAO677=Amphenol},{MANUFACTURER_URL=https://www.amphenol-industrial.de/en},{AAQ326=https://www.amphenol-industrial.de/en/C09111H0060014U/Male-cable-connector-6-pole-IP67-crimp-straight-screw-locking/p4564},{AAO676=C09111H0060014U}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CD
for cable diameter
[mm]
NOC
Number of contacts
ⁿ/ₐ
PL
Plating
ⁿ/ₐ
TC
ⁿ/ₐ
C09131H0031004U
C09131H0031004U
Straight
4-6
03-a
Silver
C09131H0031004U
C09131H0032004U
C09131H0032004U
Straight
4-6
03-a
Gold
C09131H0032004U
C09111H0030004U
C09111H0030004U
Straight
4-6
03-a
without contact
C09111H0030004U
C09131H0041004U
C09131H0041004U
Straight
4-6
04-a
Silver
C09131H0041004U
C09131H0042004U
C09131H0042004U
Straight
4-6
04-a
Gold
C09131H0042004U
C09111H0040004U
C09111H0040004U
Straight
4-6
04-a
without contact
C09111H0040004U
C09131H0051004U
C09131H0051004U
Straight
4-6
05-a
Silver
C09131H0051004U
C09131H0052004U
C09131H0052004U
Straight
4-6
05-a
Gold
C09131H0052004U
C09111H0050004U
C09111H0050004U
Straight
4-6
05-a
without contact
C09111H0050004U
C09131H1051004U
C09131H1051004U
Straight
4-6
05-b
Silver
C09131H1051004U
C09131H1052004U
C09131H1052004U
Straight
4-6
05-b
Gold
C09131H1052004U
C09111H1050004U
C09111H1050004U
Straight
4-6
05-b
without contact
C09111H1050004U
C09131H0061004U
C09131H0061004U
Straight
4-6
06-a
Silver
C09131H0061004U
C09131H0062004U
C09131H0062004U
Straight
4-6
06-a
Gold
C09131H0062004U
C09111H0060004U
C09111H0060004U
Straight
4-6
06-a
without contact
C09111H0060004U
C09131H0071004U
C09131H0071004U
Straight
4-6
07-a
Silver
C09131H0071004U
C09131H0072004U
C09131H0072004U
Straight
4-6
07-a
Gold
C09131H0072004U
C09111H0070004U
C09111H0070004U
Straight
4-6
07-a
without contact
C09111H0070004U
C09131H1071004U
C09131H1071004U
Straight
4-6
07-b
Silver
C09131H1071004U
C09131H1072004U
C09131H1072004U
Straight
4-6
07-b
Gold
C09131H1072004U
C09111H1070004U
C09111H1070004U
Straight
4-6
07-b
without contact
C09111H1070004U
C09131H0081004U
C09131H0081004U
Straight
4-6
08-a
Silver
C09131H0081004U
C09131H0082004U
C09131H0082004U
Straight
4-6
08-a
Gold
C09131H0082004U
C09111H0080004U
C09111H0080004U
Straight
4-6
08-a
without contact
C09111H0080004U
C09131H0121004U
C09131H0121004U
Straight
4-6
12-a
Silver
C09131H0121004U
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D