카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6800NIG - Vertical acting toggle clamp with horizontal base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Stainless steel toggle clamps
Powered by
CAD모델 선택
{amf/scsp/906_niro/amf6800nig_assmtab.prj},{NB=AMF557587_0_9},{BESTNR=557587},{GR=1},{PDF=PDF},{HANDGRIFF=gruen},{VERSCLR=5},{F1=0.6},{F2=1.1},{AS=M5 x 30},{GEW=105},{WB=0},{W1=95},{W2=95},{A=5},{B=39},{C=16.0},{D=4.5},{E=18},{VB=9.0},{F=6},{H=19},{H1=98},{HWMIN=-4.0},{HWMAX=2.0},{I=10},{K=5.5},{L=-},{L1=61},{L2=58},{M=22 - 26},{M1=-},{N=34},{P=27},{CTN=84662020},{EAN=4020772011994},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6800ni_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
W1
Angle ALPHA (α)
[°]
W2
Angle Alpha 2 (α2)
[°]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557586
557586
0
green
0.5
0.7
M4 x 25
60
95
95
4
31
8.5 - 13.5
4.5
14
5.5
18
81
-1.5
3.5
8
5.5
-
49
50
23
-
32
22
84662020
4020772011987
yes
no
14.06.2023
yes
557587
557587
1
green
0.6
1.1
M5 x 30
105
95
95
5
39
16.0
4.5
18
6
19
98
-4.0
2.0
10
5.5
-
61
58
22 - 26
-
34
27
84662020
4020772011994
yes
no
14.06.2023
yes
557588
557588
2
green
0.8
1.2
M6 x 35
175
105
60
6
52
20.0
5.5
25
11
23
129
-3.3
4.5
12
6
12.5
78
80
23 - 31
27
43
32
84662020
4020772012038
yes
no
14.06.2023
yes
557589
557589
3
green
1.2
2.5
M8 x 45
410
105
60
8
79
20.0
7.5
38
20
33
186
3.0
10.5
18
7.5
-
112
112
32
-
46
35
84662020
4020772012205
yes
no
14.06.2023
yes
557590
557590
4
green
1.7
3.0
M8 x 65
630
105
60
10
101
32.0
8.6
56
18
42.5
221
-6.0
19.5
20
13
-
141
130
45
-
64
53
84662020
4020772012212
yes
no
14.06.2023
yes
획득
Last update
Jan 19, 2024, 10:48 AM
부품 번호
557587
Order No.
557587
Prices
The prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1
51.50
EUR
Gross list prices from 10
44.10
EUR
Gross list prices from 100
37.30
EUR
Quantity unit
Piece
Price list, status:
Jan 1, 2024, 12:00 AM
통화:
$
€
£
₩
¥
CN¥
Calculate
Cancel
보증 없는 모든 정보
최근 업데이트: Jan 19, 2024, 10:48 AM
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D