카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6959CR-xx-04 - Clamping arm, blank
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Vertical link clamps and toggle clamps
Powered by
CAD모델 선택
{amf/hysp/620_he_ve_sp/amf6959cr-xx-04.prj},{NB=AMF325035 - 6959CR-16-04},{BESTNR=325035},{ARTNR=6959CR-16-04},{PDF=PDF},{B=16.5},{C=42.5},{D=9},{E=7},{G=50},{K=12.0},{L=66.0},{N=37.2},{P=12},{GEW=85},{VERS=2},{H4=19.000},{L2=7.000},{L4=20.000},{HP1=5.0},{LP1=8.0},{GH=24.500},{CTN=84662020},{EAN=4020772325039},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
B
[mm]
C
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
G
Angle
[°]
K
[mm]
L
[mm]
N
ⁿ/ₐ
P
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
325548
325548
6959CR-12-04
13.5
34.0
7
5
50
8.5
53.0
30.5
10
41
84662020
4020772325541
yes
no
14.06.2023
yes
325035
325035
6959CR-16-04
16.5
42.5
9
7
50
12.0
66.0
37.2
12
85
84662020
4020772325039
yes
no
14.06.2023
yes
324996
324996
6959CR-20-04
19.5
50.0
10
8
50
13.0
77.5
45.0
15
134
84662020
4020772324995
yes
no
14.06.2023
yes
325506
325506
6959CR-25-04
24.0
63.5
13
10
45
15.0
98.0
57.0
20
272
84662020
4020772325503
yes
no
14.06.2023
yes
325258
325258
6959CR-32-04
30.0
76.0
17
13
45
17.0
120.0
70.0
24
464
84662020
4020772325251
yes
no
14.06.2023
yes
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D