카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Actuator - Air
Alfa Laval
Valves
Butterfly Valve
Accessories
Actuator
Powered by
CAD모델 선택
{alfalaval/valves/butterfly/accessories/actuator/actuator_air_asmtab.prj},{NB=9612194002},{IDNR=9612194002},{NAME=LKLA-T with coupling},{ISODN=DN25-50},{MM=25-63,5},{A=236.1},{D=Ø85},{D1=},{FUNCTION=NC},{MAT=1.4301/304},{VERS=3},{V=1},{A2=200.600},{D2=85.000},{A3=35.000},{D3=26.000},{A4=24.200},{D4=25.000},{A5=12.010},{D5=17.000},{R1=14.900},{R2=8.000},{ANG=0.000},{LL=0.000},{LR=0.000},{AH=51.600},{PPATH=assemblies/actuator_air_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item no.
ⁿ/ₐ
NAME
ⁿ/ₐ
ISODN
Size
ⁿ/ₐ
MM
[mm]
A
[mm]
D
[mm]
D1
[mm]
FUNCTION
Function
ⁿ/ₐ
MAT
Matr.
ⁿ/ₐ
9611416301
9611416301
LKLA with coupling
DN25-50
25-63,7
184.5
Ø85
NC
1.4301/304
9611416302
9611416302
LKLA with coupling
DN65-80
76.1
182.5
Ø85
NC
1.4301/304
9611416304
9611416304
LKLA with coupling
DN25-50
25-63,7
184.5
Ø85
NO
1.4301/304
9611416305
9611416305
LKLA with coupling
DN65-80
76.1
182.5
Ø85
NO
1.4301/304
9611416306
9611416306
LKLA with coupling
DN100
101.6
182.5
Ø85
NC
1.4301/304
9611416307
9611416307
LKLA with coupling
DN100
101.6
182.5
Ø85
NO
1.4301/304
9611417491
9611417491
LKLA with coupling
DN25-50
25-63,7
184.5
Ø85
A/A
1.4301/304
9611417492
9611417492
LKLA with coupling
DN65-80
76.1
182.5
Ø85
A/A
1.4301/304
9611417493
9611417493
LKLA with coupling
DN100
101.6
182.5
Ø85
A/A
1.4301/304
9611417500
9611417500
LKLA with coupling
DN150
152
185.5
Ø85
A/A
1.4301/304
9611417502
9611417502
LKLA with coupling
DN125
185.5
Ø85
A/A
1.4301/304
9612271306
9612271306
LKLA with coupling
DN100
101.6
308.5
Ø133
NC
1.4301/304
9612271307
9612271307
LKLA with coupling
DN100
101.6
308.5
Ø133
NO
1.4301/304
9612271308
9612271308
LKLA with coupling
DN100
101.6
308.5
Ø133
A/A
1.4301/304
9612271311
9612271311
LKLA with coupling
DN125
308.5
Ø133
NC
1.4301/304
9612271312
9612271312
LKLA with coupling
DN125
308.5
Ø133
NO
1.4301/304
9612271313
9612271313
LKLA with coupling
DN125
308.5
Ø133
A/A
1.4301/304
9612271316
9612271316
LKLA with coupling
DN150
152
308.5
Ø133
NC
1.4301/304
9612271317
9612271317
LKLA with coupling
DN150
152
308.5
Ø133
NO
1.4301/304
9612271318
9612271318
LKLA with coupling
DN150
152
308.5
Ø133
A/A
1.4301/304
9611416300
9611416300
LKLA without coupling
165.5
Ø85
Ø17
NC
1.4301/304
9611416303
9611416303
LKLA without coupling
165.5
Ø85
Ø17
NO
1.4301/304
9611417501
9611417501
LKLA without coupling
165.5
Ø85
Ø20
A/A
1.4301/304
9612271301
9612271301
LKLA without coupling
282.0
Ø133
Ø30
NC
1.4301/304
9612271302
9612271302
LKLA without coupling
282.0
Ø133
Ø30
NO
1.4301/304
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D