카탈로그: AIRBEST
생성됨: 16.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AIRBEST
PSPF - Compact buffer strut
AIRBEST
Mounting parts
PSPF Compact Level Compensator
Powered by
CAD모델 선택
{airbest/mounting_accessory/pspf/pspf_asmtab.prj},{NB=PSPF-E4LB6M5F-M11},{SERIES=PSPF},{SF=E},{BF=4},{VC=L - Horizontal rotation},{IT=B6 - Pagoda connector Ø6 hose},{SCSCS=M5F - M5 internal thread},{IS=M11 - M11x1},{H=52},{G=M5},{G1=5},{LG=6},{M=M11x1},{M1=11},{LM=15},{A=19},{B=8},{C=22},{D=9},{L=21},{DD=3},{S=14},{I=5},{INFOTEXT=Dimensions},{FZBL=2},{PPATH=assemblies/pspf_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
SERIES
Series
ⁿ/ₐ
BF
Buffer form
ⁿ/ₐ
VC
Vacuum circuit
ⁿ/ₐ
IT
Interface Type
ⁿ/ₐ
SCSCS
Suction cup side connection specifications
ⁿ/ₐ
IS
Installation specifications
ⁿ/ₐ
H
[mm]
G
[mm]
LG
[mm]
M
[mm]
LM
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
L
[mm]
DD
d
[mm]
S
[mm]
I
[mm]
PSPF-E4B6M5F-M11
PSPF
4
Blank - Vertical rotation
B6 - Pagoda connector Ø6 ...
M5F - M5 internal thread
M11 - M11x1
30
M5
6
M11x1
15
19
8
0
0
16
3
14
5
PSPF-E10B6M5F-M11
PSPF
10
Blank - Vertical rotation
B6 - Pagoda connector Ø6 ...
M5F - M5 internal thread
M11 - M11x1
42
M5
6
M11x1
15
19
20
0
0
16
3
14
5
PSPF-E6B6M5F-M14
PSPF
6
Blank - Vertical rotation
B6 - Pagoda connector Ø6 ...
M5F - M5 internal thread
M14 - M14x1
40
M5
6
M14x1
19
24
13
0
0
17
5
19
5
PSPF-E15B6M5F-M14
PSPF
15
Blank - Vertical rotation
B6 - Pagoda connector Ø6 ...
M5F - M5 internal thread
M14 - M14x1
57
M5
6
M14x1
19
24
30
0
0
17
5
19
5
PSPF-E6B6M8F-M14
PSPF
6
Blank - Vertical rotation
B6 - Pagoda connector Ø6 ...
M8F - M8 internal thread
M14 - M14x1
40
M8
8
M14x1
19
24
13
0
0
17
5
19
5
PSPF-E15B6M8F-M14
PSPF
15
Blank - Vertical rotation
B6 - Pagoda connector Ø6 ...
M8F - M8 internal thread
M14 - M14x1
57
M8
8
M14x1
19
24
30
0
0
17
5
19
5
PSPF-E4LB6M5F-M11
PSPF
4
L - Horizontal rotation
B6 - Pagoda connector Ø6 ...
M5F - M5 internal thread
M11 - M11x1
52
M5
6
M11x1
15
19
8
22
9
21
3
14
5
PSPF-E10LB6M5F-M11
PSPF
10
L - Horizontal rotation
B6 - Pagoda connector Ø6 ...
M5F - M5 internal thread
M11 - M11x1
64
M5
6
M11x1
15
19
20
22
9
21
3
14
5
PSPF-E6LB6M5F-M14
PSPF
6
L - Horizontal rotation
B6 - Pagoda connector Ø6 ...
M5F - M5 internal thread
M14 - M14x1
73
M5
6
M14x1
19
24
13
32
12
23
5
19
5
PSPF-E15LB6M5F-M14
PSPF
15
L - Horizontal rotation
B6 - Pagoda connector Ø6 ...
M5F - M5 internal thread
M14 - M14x1
90
M5
6
M14x1
19
24
30
32
12
23
5
19
5
PSPF-E6LB6M8F-M14
PSPF
6
L - Horizontal rotation
B6 - Pagoda connector Ø6 ...
M8F - M8 internal thread
M14 - M14x1
73
M8
8
M14x1
19
24
13
32
12
23
5
19
5
PSPF-E15LB6M8F-M14
PSPF
15
L - Horizontal rotation
B6 - Pagoda connector Ø6 ...
M8F - M8 internal thread
M14 - M14x1
90
M8
8
M14x1
19
24
30
32
12
23
5
19
5
PSPF-E10LR1M10M-M16
PSPF
10
L - Horizontal rotation
R1 - Rc1/8 Internal taper...
M10M - M10x1.25 External ...
M16 - M16x1.5
94
-
0
-
0
0
20
0
0
0
0
0
0
PSPF-E30LR1M10M-M16
PSPF
30
L - Horizontal rotation
R1 - Rc1/8 Internal taper...
M10M - M10x1.25 External ...
M16 - M16x1.5
134
-
0
-
0
0
60
0
0
0
0
0
0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D