762 - Pipe 6.2m
agru
Industrial Piping Systems
PP Industrial Piping System
PPR-Liner without Pre-Treatment
Powered by
CAD모델 선택
{agru/industrial_piping_systems/pp_industrial_piping_system/ppr_liner_without_pre_treatment/762.prj},{NB=AGRU_11762011017_Pipe 6.2m_PPR grey_110X6.3 SDR17.6 ISO S-8.3 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11762011017},{M=11762011017},{BILDCODE=762},{WEIGHT=1.990},{DIMENSIONLANG=110X6.3 SDR17.6 ISO S-8.3},{DURCHMESSER=110},{EXT_BEZ_1=Pipe 6.2m},{MATERIAL=PPR grey},{HERSTELLV=extruded},{DA=110.000},{S=6.300}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
AGRU_11762003209_Pipe 6.2...
11762003209
11762003209
762
0.313
32X3.6 SDR9 ISO S-4
32
Pipe 6.2m
PPR grey
extruded
32.000
3.600
AGRU_11762004011_Pipe 6.2...
11762004011
11762004011
762
0.412
40X3.7 SDR11 ISO S-5
40
Pipe 6.2m
PPR grey
extruded
40.000
3.700
AGRU_11762005011_Pipe 6.2...
11762005011
11762005011
762
0.638
50X4.6 SDR11 ISO S-5
50
Pipe 6.2m
PPR grey
extruded
50.000
4.600
AGRU_11762006311_Pipe 6.2...
11762006311
11762006311
762
1.010
63X5.8 SDR11 ISO S-5
63
Pipe 6.2m
PPR grey
extruded
63.000
5.800
AGRU_11762007517_Pipe 6.2...
11762007517
11762007517
762
0.973
75X4.5 SDR17 ISO S-8
75
Pipe 6.2m
PPR grey
extruded
75.000
4.500
AGRU_11762009017_Pipe 6.2...
11762009017
11762009017
762
1.330
90X5.1 SDR17.6 ISO S-8....
90
Pipe 6.2m
PPR grey
extruded
90.000
5.100
AGRU_11762011017_Pipe 6.2...
11762011017
11762011017
762
1.990
110X6.3 SDR17.6 ISO S-8...
110
Pipe 6.2m
PPR grey
extruded
110.000
6.300
AGRU_11762012526_Pipe 6.2...
11762012526
11762012526
762
1.770
125X4.8 SDR26 ISO S-12....
125
Pipe 6.2m
PPR grey
extruded
125.000
4.800
AGRU_11762016033_Pipe 6.2...
11762016033
11762016033
762
2.320
160X4.9 SDR33 ISO S-16
160
Pipe 6.2m
PPR grey
extruded
160.000
4.900
AGRU_11762020041_Pipe 6.2...
11762020041
11762020041
762
2.920
200X4.9 SDR41 ISO S-20
200
Pipe 6.2m
PPR grey
extruded
200.000
4.900
AGRU_11762025041_Pipe 6.2...
11762025041
11762025041
762
4.630
250X6.2 SDR41 ISO S-20
250
Pipe 6.2m
PPR grey
extruded
250.000
6.200
AGRU_11762031500_Pipe 6.2...
11762031500
11762031500
762
4.740
315X5.0 Ventilation
315
Pipe 6.2m
PPR grey
extruded
315.000
5.000
AGRU_11762035500_Pipe 6.2...
11762035500
11762035500
762
6.380
355X6.0 Ventilation
355
Pipe 6.2m
PPR grey
extruded
355.000
6.000
AGRU_11762040000_Pipe 6.2...
11762040000
11762040000
762
7.200
400X6.0 Ventilation
400
Pipe 6.2m
PPR grey
extruded
400.000
6.000
AGRU_11762050000_Pipe 6.2...
11762050000
11762050000
762
11.900
500X8.0 Ventilation
500
Pipe 6.2m
PPR grey
extruded
500.000
8.000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D