카탈로그: Afag
생성됨: 01.06.2023
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
11005001, 11005000 - Support plate
Afag
Handling Components
Accessories
Program for supports/columns
Supports / columns Ø45 mm
Powered by
CAD모델 선택
{afag/handhaben_komponenten/zubehoer/staenderprogramm/staender_45/montageplatte_45.prj},{NB=11005001 Montageplatte},{BNR=11005001},{TYP=MP_45},{VERS=1.000},{B1=60.000},{B2=9.000},{D1=45.000},{H1=15.000},{L=180},{L1=72.000},{L2=35.000},{PSTOL=0.010},{CTNH=84798992},{CTNA=84799070},{GEW=0.412}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BNR
Order number
ⁿ/ₐ
L
Length L
[mm]
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
11005001 Support plate
11005001
180
84798992
84799070
0.412
11005000 Support plate
11005000
280
84798992
84799070
0.655
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D