카탈로그: Afag
생성됨: 01.06.2023
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
MT 45x2b - Double mounting plate
Afag
Handling Components
Accessories
Program for supports/columns
Supports / columns Ø45 mm
Powered by
CAD모델 선택
{afag/handhaben_komponenten/zubehoer/staenderprogramm/staender_45/modultraeger_doppel_100_45.prj},{NB=11005010 Modultraeger doppel MT 45x2b (0)},{BNR=11005010},{VERS=1.000},{B1=140.000},{B2=48.000},{B3=22.000},{B4=9.000},{B5=9.000},{B6=32.500},{B7=75.000},{B8=48.000},{B9=46.000},{B10=46.000},{B11=48.000},{D1=45.000},{D2=9.000},{H1=38.000},{H2=17.000},{H3=21.000},{H4=13.000},{H5=2.000},{L=100},{L1=169.000},{L2=99.000},{L3=48.000},{L4=76.000},{L5=38.000},{PSTOL=0.010},{NDR1=6.000},{KDR1=4.917},{GEW=0.663},{TYP=MT 45x2b},{SCRX= 0, 'ohne Montageschrauben', 1, 'mit Montageschrauben (Position 1)' , 2, 'mit Montageschrauben (Position 2)', 3 , 'mit Montageschrauben (Position 3)'},{G1=M6},{INFO=Infotext},{TXT=modultraeger_doppel_100_45.txt},{CTNH=84798992},{CTNA=84799070},{SCR=0}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
L
Length L
[mm]
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
CTNHA
CTN Hardt
ⁿ/ₐ
GEW
Weight
[kg]
11005010 Double mounting ...
11005010
MT 45x2b
100
84798992
84799070
84799020
0.663
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D