카탈로그: Afag
생성됨: 01.06.2023
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
11013417 - Double support
Afag
Handling Components
Accessories
Program for supports/columns
Supports / columns Ø25 mm
Powered by
CAD모델 선택
{afag/handhaben_komponenten/zubehoer/staenderprogramm/staender_25/doppelstaenderfuss_25.prj},{NB=11013417 Doppelstaenderfuss (0)},{BNR=11013417},{TYP=DSF_25},{VERS=1.000},{SCR=0},{B1=50.000},{B2=34.000},{D1=25.000},{D2=9.000},{G1=M6},{H1=50.000},{H2=10.000},{H3=18.000},{H4=2.000},{L1=118.000},{L2=85.000},{L3=16.500},{L4=10.000},{L5=9.000},{L6=80.000},{L7=100.000},{L8=39.000},{L9=40.000},{PSTOL=0.010},{NDR1=6.000},{KDR1=4.917},{CTNH=84798992},{CTNA=84799042},{CTNHA=84799020},{GEW=0.541}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BNR
Order number
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
CTNHA
CTN Hardt
ⁿ/ₐ
GEW
Weight
[kg]
11013417 Double support
11013417
84798992
84799042
84799020
0.541
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D