카탈로그: Afag
생성됨: 01.06.2023
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
M5 (3x15 mm) - Stop L-bar
Afag
Handling Components
Accessories
Adjusting stops
Steel stop ASS
Powered by
CAD모델 선택
{afag/handhaben_komponenten/zubehoer/anschlaege/stahlanschlag_ass/anschlagwinkel_m5_3x15.prj},{NB=50068092 Anschlagwinkel M5 (3x15 mm)},{BNR=50068092},{TYP=M5 (3x15 mm)},{L=128},{L1=126},{L2=11},{L3=15},{L4=14},{H=9.0},{H1=7.0},{H2=28.0},{T=8},{D1=7},{M=4},{KDM=3.242},{R=4},{S1=3.540},{S2=0.990},{L4X=12.600},{X1=7.000},{LX=124.000},{L4XX=10.000},{PM=2.500},{PV=5.000},{UM=12.000},{UV=4.000},{P1=8.000},{P2=4.500},{P3=7.000},{HX1=4.000},{HX2=1.600},{VERS=5.000},{PPATH=anschlagwinkel_asm-tpl.prj},{CTNH=84798992},{CTNA=84799070},{GEW=0.139}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
50068092 Stop L-bar M5 (3...
50068092
M5 (3x15 mm)
84798992
84799070
0.139
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D