카탈로그: Afag
생성됨: 01.06.2023
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
M5 (1x20 mm) - Stop L-bar
Afag
Handling Components
Accessories
Adjusting stops
Steel stop ASS
Powered by
CAD모델 선택
{afag/handhaben_komponenten/zubehoer/anschlaege/stahlanschlag_ass/anschlagwinkel_m5_1x20.prj},{NB=50047487 Anschlagwinkel M5 (1x20 mm)},{BNR=50047487},{TYP=M5 (1x20 mm)},{L=51},{L1=49},{L2=8},{L3=20},{L4=10},{H=6.3},{H1=6.2},{H2=19.4},{T=5},{D1=5},{M=3},{KDM=2.459},{R=2},{S1=2.830},{S2=0.990},{L4X=8.600},{X1=3.000},{LX=48.000},{L4XX=8.000},{PM=2.050},{PV=4.200},{UM=9.500},{UV=3.500},{P1=6.000},{P2=3.200},{P3=5.000},{HX1=3.200},{HX2=1.300},{VERS=1.000},{PPATH=anschlagwinkel_asm-tpl.prj},{CTNH=84798992},{CTNA=84799070},{GEW=0.030}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
50047487 Stop L-bar M5 (1...
50047487
M5 (1x20 mm)
84798992
84799070
0.030
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D