MNS 3.0
ABB Low Voltage & Systems
Low Voltage Products & Systems
IEC - Low Voltage Switchgear (Switchgear)
Powered by
CAD모델 선택
{abb_ww/low_voltage/switchgear/mns_3_0_asmtab.prj},{NB=abb_ST-SW80-SD60mechanicalhighR0001SSWO25003-pole400200},{IDNR=},{SEC=ACB section},{TYPE=Standard},{INC=2500},{NOP=3-pole},{EQ=400},{MBB=200},{SSW=No},{ICU=up to 150},{IP=R0001},{SL=SS},{ACB=E4.2},{SW=800},{LODDEST=mechanical},{LODLEVEL=high},{CC=WO},{MOD=ST-SW80-SD60},{TEXT=For more information visit us on http://new.abb.com/low-voltage/products/switchgear},{X=1},{PPATH=parts/mns_3_0_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SEC
Section
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
INC
Nominal current
[A]
NOP
Number of poles
ⁿ/ₐ
EQ
Equipment depth
[mm]
MBB
Main busbar area
[mm]
SSW
Step-up width
ⁿ/ₐ
ICU
Short-circuit current at 400 V for ACB
[kA]
ACB
Air circuit breaker
ⁿ/ₐ
SW
Section width
ⁿ/ₐ
MOD
Model
ⁿ/ₐ
TEXT
Additional text
ⁿ/ₐ
ST-SW40-SD60-NP 6303-pole...
ACB section
Standard
630
3-pole
400
200
No
up to 66
E1.2
400
ST-SW40-SD60-NP
For more information visi...
ST-SW40-SD60-NP 8003-pole...
ACB section
Standard
800
3-pole
400
200
No
up to 66
E1.2
400
ST-SW40-SD60-NP
For more information visi...
ST-SW40-SD60-NP 10003-pol...
ACB section
Standard
1000
3-pole
400
200
No
up to 66
E1.2
400
ST-SW40-SD60-NP
For more information visi...
ST-SW40-SD60-NP 12503-pol...
ACB section
Standard
1250
3-pole
400
200
No
up to 66
E1.2
400
ST-SW40-SD60-NP
For more information visi...
ST-SW40-SD60-NP 16003-pol...
ACB section
Standard
1600
3-pole
400
200
No
up to 66
E1.2
400
ST-SW40-SD60-NP
For more information visi...
ST-SW40-SD60 8003-pole400...
ACB section
Standard
800
3-pole
400
200
No
up to 100
E2.2
400
ST-SW40-SD60
For more information visi...
ST-SW40-SD60 10003-pole40...
ACB section
Standard
1000
3-pole
400
200
No
up to 100
E2.2
400
ST-SW40-SD60
For more information visi...
ST-SW40-SD60 12503-pole40...
ACB section
Standard
1250
3-pole
400
200
No
up to 100
E2.2
400
ST-SW40-SD60
For more information visi...
ST-SW40-SD60 16003-pole40...
ACB section
Standard
1600
3-pole
400
200
No
up to 100
E2.2
400
ST-SW40-SD60
For more information visi...
ST-SW40-SD60 20003-pole40...
ACB section
Standard
2000
3-pole
400
200
No
up to 100
E2.2
400
ST-SW40-SD60
For more information visi...
ST-SW60-SD60-NP 6303-pole...
ACB section
Standard
630
3-pole
400
200
Yes
up to 66
E1.2
600
ST-SW60-SD60-NP
For more information visi...
ST-SW60-SD60-NP 8003-pole...
ACB section
Standard
800
3-pole
400
200
Yes
up to 66
E1.2
600
ST-SW60-SD60-NP
For more information visi...
ST-SW60-SD60-NP 10003-pol...
ACB section
Standard
1000
3-pole
400
200
Yes
up to 66
E1.2
600
ST-SW60-SD60-NP
For more information visi...
ST-SW60-SD60-NP 12503-pol...
ACB section
Standard
1250
3-pole
400
200
Yes
up to 66
E1.2
600
ST-SW60-SD60-NP
For more information visi...
ST-SW60-SD60-NP 16003-pol...
ACB section
Standard
1600
3-pole
400
200
Yes
up to 66
E1.2
600
ST-SW60-SD60-NP
For more information visi...
ST-SW60-SD60 8003-pole400...
ACB section
Standard
800
3-pole
400
200
Yes
up to 100
E2.2
600
ST-SW60-SD60
For more information visi...
ST-SW60-SD60 10003-pole40...
ACB section
Standard
1000
3-pole
400
200
Yes
up to 100
E2.2
600
ST-SW60-SD60
For more information visi...
ST-SW60-SD60 12503-pole40...
ACB section
Standard
1250
3-pole
400
200
Yes
up to 100
E2.2
600
ST-SW60-SD60
For more information visi...
ST-SW60-SD60 16003-pole40...
ACB section
Standard
1600
3-pole
400
200
Yes
up to 100
E2.2
600
ST-SW60-SD60
For more information visi...
ST-SW60-SD60 20003-pole40...
ACB section
Standard
2000
3-pole
400
200
Yes
up to 100
E2.2
600
ST-SW60-SD60
For more information visi...
ST-SW60-SD60 25003-pole40...
ACB section
Standard
2500
3-pole
400
200
No
up to 100
E2.2
600
ST-SW60-SD60
For more information visi...
ST-SW80-SD60 20003-pole40...
ACB section
Standard
2000
3-pole
400
200
No
up to 150
E4.2
800
ST-SW80-SD60
For more information visi...
ST-SW80-SD60 25003-pole40...
ACB section
Standard
2500
3-pole
400
200
No
up to 150
E4.2
800
ST-SW80-SD60
For more information visi...
ST-SW80-SD60 32003-pole40...
ACB section
Standard
3200
3-pole
400
200
No
up to 150
E4.2
800
ST-SW80-SD60
For more information visi...
ST-SW80-SD60 40003-pole40...
ACB section
Standard
4000
3-pole
400
200
No
up to 150
E4.2
800
ST-SW80-SD60
For more information visi...
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D