目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
SET MASTERS - SPC Set Masters
Wolverine
Metric Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/metric/set_masters_asmtab.prj},{NB=31 MM SET MASTER},{CN=31 MM SET MASTER},{A=38.000},{B=26.000},{C=19.000},{D=12.000},{E=25.000},{F=17.000},{H=7.000},{D1=7.000},{D2=11.000},{D3=15.880},{D4=6.350},{DMAX=5.000},{DMIN=4.134},{G=12.000},{PPATH=set_master_templ.prj},{CN1=31MMSETMASTER}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
31 MM SET MASTER
31 MM SET MASTER
50 MM SET MASTER
50 MM SET MASTER
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D