目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2789-9015 - Communication module, Modbus RTU, RJ45, communication capability
WAGO
PG 37 - Power Supply Modules PRO 2
Series 2789
Powered by
CAD模型選擇
{wago/pg37/serie2789/2789-9015_0999-0962.prj},{NB=2789-9015},{BESTNR=2789-9015},{BEZEICHNUNG=Kommunikationsmodul},{INFODE=Info DE},{INFOEN=Info EN},{VERSCHMUTZGRAD=2},{HOEHE=80.00},{BREITE=35.00},{TIEFE=22.00},{FARBE=lichtgrau},{GEWICHT=35.000},{RGB=0.87,0.84,0.79,0},{ECLASS71=},{ECLASS81=},{LINKDE=http://www.wago.com/de/p/2789-9015},{LINKEN=http://www.wago.com/global/p/2789-9015},{FILENAME=2789-9015}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
2789-9015
2789-9015
Communication module
2
80.00
35.00
22.00
light gray
35.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D