目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
704-2224 - Interface module for system wiring, Pluggable connector per DIN 41651, Male connector, 20-pole, 16-channel digital input or output, 2-wire connection, Double-deck PCB terminal blocks, in mounting carrier
WAGO
PG 30 – Relay Boards and Interface cable for 16-Channel I/O MODULES
Series 704
Powered by
CAD模型選擇
{wago/pg30/serie704/0704-2224_0999-0962.prj},{NB=704-2224},{BESTNR=704-2224},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=50.00},{BREITE=85.00},{TIEFE=85.00},{FARBE=grau},{GEWICHT=112.260},{RGB=0.67,0.67,0.67,0},{ECLASS71=27-37-16-01},{ECLASS81=27-37-16-01},{LINKDE=http://www.wago.com/de/p/704-2024},{LINKEN=http://www.wago.com/global/p/704-2024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
704-2224
704-2224
50.00
85.00
85.00
gray
112.260
27-37-16-01
27-37-16-01
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D