您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 787
WAGO
PG 06 - Electronics
Powered by
CAD模型選擇
787-1001 - Switched-mode power supply, Compact, 1-phase, 12 VDC output volt...
14.07.2023
787-1002 - Switched-Mode Power Supply EPSITRON® COMPACT Power 24 V DC / 1.3...
14.07.2023
787-1007 - Primary Switch Mode Power Supply for 753-647 DALI Multi-Master M...
14.07.2023
787-1011 - Switched-mode power supply, Compact, 1-phase, 12 VDC output volt...
14.07.2023
787-1012 - Switched-Mode Power Supply EPSITRON® COMPACT Power 24 V DC / 2.5...
14.07.2023
787-1014 - DC/DC Converter, Compact, 110 VDC input voltage, 24 VDC output v...
14.07.2023
787-1014/072-000 - DC/DC Converter, Compact, 72 VDC input voltage, 24 VDC o...
14.07.2023
787-1015/072-000 - DC/DC Converter, Compact, 72 VDC input voltage, 12 VDC o...
14.07.2023
787-1017 - Switched-mode power supply, Compact, 1-phase, 18 VDC output volt...
14.07.2023
787-1020 - Switched-mode power supply, Compact, 1-phase, 5 VDC output volta...
14.07.2023
787-1021 - Switched-mode power supply, Compact, 1-phase, 12 VDC output volt...
14.07.2023
787-1022 - Switched-Mode Power Supply EPSITRON® COMPACT Power 24 V DC / 4 A
14.07.2023
787-1200 - Switched-mode power supply, Compact, 1-phase, 24 VDC output volt...
14.07.2023
787-1201 - Switched-mode power supply, Compact, 1-phase, 12 VDC output volt...
14.07.2023
787-1202 - Switched-mode power supply, Compact, 1-phase, 24 VDC output volt...
14.07.2023
787-1211 - Switched-mode power supply, Compact, 1-phase, 12 VDC output volt...
14.07.2023
787-1212 - Switched-mode power supply, Compact, 1-phase, 24 VDC output volt...
14.07.2023
787-1216 - Switched-mode power supply, Compact, 1-phase, 24 VDC output volt...
14.07.2023
787-1221 - Switched-mode power supply, Compact, 1-phase, 12 VDC output volt...
14.07.2023
787-1226 - Switched-mode power supply, Compact, 1-phase, 24 VDC output volt...
14.07.2023
787-1601 - Switched-mode power supply, Classic, 1-phase, 12 VDC output volt...
14.07.2023
787-1602 - Switched-mode power supply, Classic, 1-phase, 24 VDC output volt...
14.07.2023
787-1606 - Switched-mode power supply, Classic, 1-phase, 24 VDC output volt...
14.07.2023
787-1611 - Switched-mode power supply, Classic, 1-phase, 12 VDC output volt...
14.07.2023
787-1616 - Switched-mode power supply, Classic, 1-phase, 24 VDC output volt...
14.07.2023
787-1616/000-070 - Switched-mode power supply, Classic, 1-phase, 24 VDC out...
14.07.2023
787-1616/000-1000 - Switched-mode power supply, Classic, 1-phase, 24 VDC ou...
14.07.2023
787-1621 - Switched-mode power supply, Classic, 1-phase, 12 VDC output volt...
14.07.2023
787-1622 - Switched-mode power supply, Classic, 1-phase, 24 VDC output volt...
14.07.2023
787-1623 - Switched-mode power supply, Classic, 1-phase, 48 VDC output volt...
14.07.2023
787-1628 - Switched-mode power supply, Classic, 2-phase, 24 VDC output volt...
14.07.2023
787-1631 - Switched-mode power supply, Classic, 1-phase, 12 VDC output volt...
14.07.2023
787-1632 - Switched-mode power supply, Classic, 1-phase, 24 VDC output volt...
14.07.2023
787-1633 - Switched-mode power supply, Classic, 1-phase, 48 VDC output volt...
14.07.2023
787-1634 - Switched-mode power supply, Classic, 1-phase, 24 VDC output volt...
14.07.2023
787-1635 - Switched-mode power supply, Classic, 1-phase, 48 VDC output volt...
14.07.2023
787-1638 - Switched-mode power supply, Classic, 2-phase, 24 VDC output volt...
14.07.2023
787-1640 - Switched-mode power supply, Classic, 3-phase, 24 VDC output volt...
14.07.2023
787-1642 - Switched-mode power supply, Classic, 3-phase, 24 VDC output volt...
14.07.2023
787-1644 - Switched-mode power supply, Classic, 3-phase, 24 VDC output volt...
14.07.2023
787-1650 - DC/DC Converter; 24 VDC input voltage; 12 VDC output voltage; 4 ...
14.07.2023
787-1662 - Electronic circuit breaker, 2-channel, 24 VDC input voltage, adj...
14.07.2023
787-1664 - Electronic circuit breaker, 4-channel, 24 VDC input voltage, adj...
14.07.2023
787-1664/000-004 - Electronic circuit breaker, 4-channel, 24 VDC input volt...
14.07.2023
787-1664/000-011 - Electronic circuit breaker, 4-channel, 24 VDC input volt...
14.07.2023
787-1664/000-054 - Electronic circuit breaker, 4-channel, 24 VDC input volt...
14.07.2023
787-1664/000-080 - Electronic circuit breaker, 4-channel, 24 VDC input volt...
14.07.2023
787-1664/000-100 - Electronic circuit breaker, 4-channel, Nominal input vol...
14.07.2023
787-1664/000-200 - Electronic circuit breaker, 4-channel, 48 VDC input volt...
14.07.2023
787-1664/000-250 - Electronic circuit breaker, 4-channel, 48 VDC input volt...
14.07.2023
787-1664/004-1000 - Electronic circuit breaker, 4-channel, 24 VDC input vol...
14.07.2023
787-1664/006-1000 - Electronic circuit breaker, 4-channel, 24 VDC input vol...
14.07.2023
787-1664/006-1054 - Electronic circuit breaker, 4-channel, 24 VDC input vol...
14.07.2023
787-1664/106-000 - Electronic circuit breaker, 4-channel, 24 VDC input volt...
14.07.2023
787-1664/106-011 - Electronic circuit breaker, 4-channel, 24 VDC input volt...
14.07.2023
787-1664/212-1000 - Electronic circuit breaker, 4-channel, 24 VDC input vol...
14.07.2023
787-1668 - Electronic circuit breaker, 8-channel, 24 VDC input voltage, adj...
14.07.2023
787-1668/000-004 - Electronic circuit breaker, 8-channel, 24 VDC input volt...
14.07.2023
787-1668/000-054 - Electronic circuit breaker, 8-channel, 24 VDC input volt...
14.07.2023
787-1668/000-080 - Electronic circuit breaker, 8-channel, 24 VDC input volt...
14.07.2023
787-1668/000-200 - Electronic circuit breaker, 8-channel, 48 VDC input volt...
14.07.2023
787-1668/000-250 - Electronic circuit breaker, 8-channel, 48 VDC input volt...
14.07.2023
787-1668/006-1000 - Electronic circuit breaker, 4-channel, 24 VDC input vol...
14.07.2023
787-1668/006-1054 - Electronic circuit breaker, 8-channel, 24 VDC input vol...
14.07.2023
787-1668/106-000 - Electronic circuit breaker, 8-channel, 24 VDC input volt...
14.07.2023
787-1668/106-054 - Electronic circuit breaker, 8-channel, 24 VDC input volt...
14.07.2023
787-1671 - Lead-acid AGM battery module, 24 VDC input voltage, 5 A output c...
14.07.2023
787-1675 - Switched-mode power supply with integrated charger and controlle...
14.07.2023
787-1685 - Redundancy Module, 2 x 24 VDC input voltage, 2 x 20 A input curr...
14.07.2023
787-1701 - Switched-mode power supply, Eco, 1-phase, 12 VDC output voltage,...
14.07.2023
787-1702 - Switched-mode power supply, Eco, 1-phase, 24 VDC output voltage,...
14.07.2023
787-1711 - Switched-mode power supply, Eco, 1-phase, 12 VDC output voltage,...
14.07.2023
787-1712 - Switched-mode power supply, Eco, 1-phase, 24 VDC output voltage,...
14.07.2023
787-1721 - Switched-mode power supply, Eco, 1-phase, 12 VDC output voltage,...
14.07.2023
787-1722 - Switched-mode power supply, Eco, 1-phase, 24 VDC output voltage,...
14.07.2023
787-1732 - Switched-mode power supply, Eco, 1-phase, 24 VDC output voltage,...
14.07.2023
787-2742 - Power supply unit, Eco, 3-phase, 24 VDC output voltage, 20 A out...
14.07.2023
787-2744 - Power supply, Eco, 3-phase, 24 VDC output voltage, 40 A output c...
14.07.2023
787-2801 - DC/DC Converter, 24 VDC input voltage, 5 VDC output voltage, 0.5...
14.07.2023
787-2802 - DC/DC Converter, 24 VDC input voltage, 10 VDC output voltage, 0....
14.07.2023
787-2803 - DC/DC Converter, 48 VDC input voltage, 24 VDC output voltage, 0....
14.07.2023
787-2805 - DC/DC Converter, 24 VDC input voltage, 12 VDC output voltage, 0....
14.07.2023
787-2810 - DC/DC Converter, 24 VDC input voltage, 5/10/12 VDC adjustable ou...
14.07.2023
787-2850 - Power supply, Compact, 1-phase, 24 VDC output voltage, 1.25 A ou...
14.07.2023
787-2852 - Switched-mode power supply, 1-phase, 24 VDC output voltage, 1 A ...
14.07.2023
787-2857 - Power supply, Compact, 1-phase, 18 VDC output voltage, 1.25 A ou...
14.07.2023
787-2861/050-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
14.07.2023
787-2861/100-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
14.07.2023
787-2861/108-020 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
14.07.2023
787-2861/200-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
14.07.2023
787-2861/400-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
14.07.2023
787-2861/600-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
14.07.2023
787-2861/800-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
14.07.2023
787-3664 - Electronic circuit breaker, 4-channel, 24 VDC input voltage, adj...
13.02.2024
787-3668 - Electronic circuit breaker, 8-channel, 24 VDC input voltage, adj...
13.02.2024
787-3861/000-1000 - Potential distribution module, 1 potential, with 8 clam...
13.02.2024
787-3861/000-2000 - Potential distribution module, 1 potential, with 8 clam...
13.02.2024
787-3861/000-3000 - Potential distribution module, 2 potentials, with 4 cla...
13.02.2024
787-3861/004-020 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
13.02.2024
787-3861/004-1020 - Electronic circuit breaker, 1-channel, 24 VDC input vol...
14.07.2023
787-3861/050-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
13.02.2024
787-3861/050-1000 - Electronic circuit breaker, 1-channel, 24 VDC input vol...
14.07.2023
787-3861/100-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
13.02.2024
787-3861/100-1000 - Electronic circuit breaker, 1-channel, 24 VDC input vol...
14.07.2023
787-3861/108-020 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
14.07.2023
787-3861/200-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
13.02.2024
787-3861/200-1000 - Electronic circuit breaker, 1-channel, 24 VDC input vol...
14.07.2023
787-3861/400-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
13.02.2024
787-3861/400-1000 - Electronic circuit breaker, 1-channel, 24 VDC input vol...
14.07.2023
787-3861/600-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
14.07.2023
787-3861/800-000 - Electronic circuit breaker, 1-channel, 24 VDC input volt...
13.02.2024
787-601 - Switched-Mode Power Supply EPSITRON® CLASSIC Power 12 V DC / 2 A
14.07.2023
787-602 - Switched-Mode Power Supply EPSITRON® CLASSIC Power 24 V DC / 1,3 ...
14.07.2023
787-611 - Switched-Mode Power Supply EPSITRON® CLASSIC Power 12 V DC / 4 A
14.07.2023
787-612 - Switched-Mode Power Supply EPSITRON® CLASSIC Power 24 V DC / 2,5 ...
14.07.2023
787-613 - Switched-Mode Power Supply EPSITRON® CLASSIC Power 48 V DC / 1 A
14.07.2023
787-621 - Switched-Mode Power Supply EPSITRON® CLASSIC Power 12 V DC / 8 A
14.07.2023
787-622 - Switched-Mode Power Supply EPSITRON® CLASSIC Power 24 V DC / 5 A
14.07.2023
787-623 - Switched-Mode Power Supply EPSITRON® CLASSIC Power 48 V DC / 2 A
14.07.2023
787-632 - Switched-Mode Power Supply EPSITRON® CLASSIC Power 24 V DC / 10 A
14.07.2023
787-633 - Switched-Mode Power Supply EPSITRON® CLASSIC Power 48 V DC / 5 A
14.07.2023
787-692 - Switched-Mode Power Supply EPSITRON® CLASSIC Power
14.07.2023
787-712 - Power supply, Eco, 1-phase, 24 VDC output voltage, 2.5 A output c...
14.07.2023
787-722 - Power supply, Eco, 1-phase, 24 VDC output voltage, 5 A output cur...
14.07.2023
787-732 - Power supply, Eco, 1-phase, 24 VDC output voltage, 10 A output cu...
14.07.2023
787-734 - Switched-mode power supply, Eco, 1-phase, 24 VDC output voltage, ...
14.07.2023
787-736 - Switched-mode power supply, Eco, 1-phase, 24 VDC output voltage, ...
14.07.2023
787-738 - Switched-mode power supply, Eco, 3-phase, 24 VDC output voltage, ...
14.07.2023
787-740 - Switched-mode power supply, Eco, 3-phase, 24 VDC output voltage, ...
14.07.2023
787-742 - Switched-mode power supply, Eco, 3-phase, 24 VDC output voltage, ...
14.07.2023
787-783 - Redundancy Module, 2 x 9 … 54 VDC input voltage, 2 x 12.5 A input...
14.07.2023
787-783/000-040 - Redundancy Module, 2 x 9 … 54 VDC input voltage, 2 x 12.5...
14.07.2023
787-785 - Redundancy Module, 2 x 9 … 54 VDC input voltage, 2 x 40 A input c...
14.07.2023
787-818 - Switched-mode power supply, Pro, 1-phase, 24 VDC output voltage, ...
14.07.2023
787-819 - Switched-mode power supply, Pro, 1-phase, 12 VDC output voltage, ...
07.09.2023
787-821 - Switched-mode power supply, Pro, 1-phase, 12 VDC output voltage, ...
14.07.2023
787-822 - Switched-mode power supply, Pro, 1-phase, 24 VDC output voltage, ...
14.07.2023
787-831 - Switched-mode power supply, Pro, 1-phase, 12 VDC output voltage, ...
14.07.2023
787-832 - Switched-mode power supply, Pro, 1-phase, 24 VDC output voltage, ...
14.07.2023
787-833 - Switched-mode power supply, Pro, 1-phase, 48 VDC output voltage, ...
14.07.2023
787-834 - Switched-mode power supply, Pro, 1-phase, 24 VDC output voltage, ...
14.07.2023
787-835 - Switched-mode power supply, Pro, 1-phase, 48 VDC output voltage, ...
14.07.2023
787-840 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, ...
14.07.2023
787-842 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, ...
14.07.2023
787-844 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, ...
14.07.2023
787-845 - Switched-mode power supply, Pro, 3-phase, 48 VDC output voltage, ...
14.07.2023
787-847 - Switched-mode power supply, Pro, 3-phase, 48 VDC output voltage, ...
14.07.2023
787-850 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, ...
14.07.2023
787-852 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, ...
14.07.2023
787-854 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, ...
14.07.2023
787-860 - Electronic circuit breaker, 4-channel, 24 VDC input voltage, adju...
14.07.2023
787-861 - Electronic Circuit Breaker EPSITRON® 24 V DC / 4 x 8 A
14.07.2023
787-862 - Electronic circuit breaker, 4-channel, 24 VDC input voltage, adju...
14.07.2023
787-870 - UPS charger and controller, 24 VDC input voltage, 24 VDC output v...
14.07.2023
787-871 - Lead-acid AGM battery module, 24 VDC input voltage, 20 A output c...
14.07.2023
787-872 - Lead-acid AGM battery module, 24 VDC input voltage, 40 A output c...
17.04.2024
787-873 - Lead-acid AGM battery module, 24 VDC input voltage, 40 A output c...
14.07.2023
787-875 - UPS charger and controller, 24 VDC input voltage, 24 VDC output v...
14.07.2023
787-876 - Lead-acid AGM battery module, 24 VDC input voltage, 7.5 A output ...
14.07.2023
787-878/000-2500 - Pure Lead Battery Module, 24 VDC input voltage, 20 A out...
14.07.2023
787-878/001-3000 - Pure Lead Battery Module, 24 VDC input voltage, 40 A out...
14.07.2023
787-880 - capacitive buffer module, 24 VDC input voltage, 24 VDC output vol...
14.07.2023
787-881 - capacitive buffer module, 24 VDC input voltage, 24 VDC output vol...
14.07.2023
787-885 - Redundancy Module, 2 x 24 VDC input voltage, 2 x 20 A input curre...
14.07.2023
787-895 - Mounting carrier, for screw fixing of 787-8xx devices on mounting...
14.07.2023
787-897/000-010 - Carrier rail adapter made of zinc die-cast, for mounting ...
14.07.2023
787-912 - Switched-Mode Power Supply 24 V DC / 2 A
14.07.2023
787-915 - UPS charger and controller, 24 VDC input voltage, 24 VDC output v...
14.07.2023
787-916 - capacitive buffer module, 24 VDC input voltage, 24 VDC output vol...
14.07.2023
787-974 - Transformer power supply, Input voltage: 230 VAC, Output voltage:...
14.07.2023
787-976 - Transformer power supply, Input voltage: 230 VAC, Output voltage:...
14.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎