目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
787-1012 - Switched-Mode Power Supply EPSITRON® COMPACT Power 24 V DC / 2.5 A
WAGO
PG 06 - Electronics
Series 787
Powered by
CAD模型選擇
{wago/pg06/serie787/0787-1012_0999-0962.prj},{NB=787-1012},{BESTNR=787-1012},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=59.00},{BREITE=72.00},{TIEFE=89.00},{BEMERKUNGEN=DC 24 V / 2.5 A},{GEWICHT=255.000},{ECLASS71=27-04-90-02},{ECLASS81=27-04-90-02},{LINKDE=http://www.wago.com/de/p/787-1012},{LINKEN=http://www.wago.com/global/p/787-1012},{FILENAME=787-1012}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年10月31日.
Alternative part(s)
Should a replacement part be used?
787-1212 - Switched-mode power supply, Compact, 1-phase, 24 VDC output volt...
WAGO
14.07.2023
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D