目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
787-876 - Lead-acid AGM battery module, 24 VDC input voltage, 7.5 A output current, 1.2 Ah capacity, with battery control
WAGO
PG 06 - Electronics
Series 787
Powered by
CAD模型選擇
{wago/pg06/serie787/0787-0876_0999-0962.prj},{NB=787-876},{BESTNR=787-876},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=126.00},{BREITE=55.00},{TIEFE=153.00},{GEWICHT=2140.000},{RGB=0.78,0.78,0.78,0},{ECLASS71=27-05-04-03},{ECLASS81=27-05-04-03},{LINKDE=http://www.wago.com/de/p/787-876},{LINKEN=http://www.wago.com/global/p/787-876},{FILENAME=787-876}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
787-876
787-876
126.00
55.00
153.00
2140.000
27-05-04-03
27-05-04-03
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D