目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
285-168 - Fixing element, for 95 mm² high-current terminal blocks
WAGO
PG 01 - Rail mounted terminal blocks
Series 285
Powered by
CAD模型選擇
{wago/pg01/serie285/0285-0168_0999-0962.prj},{NB=285-168},{BESTNR=285-168},{BEZEICHNUNG=Fixierelement, orange},{INFODE=Info DE},{INFOEN=Info EN},{FARBE=orange},{GEWICHT=1.600},{RGB=0.89,0.43,0.07,0},{ECLASS71=27-14-11-92},{ECLASS81=27-14-11-92},{LINKDE=http://www.wago.com/de/p/285-168},{LINKEN=http://www.wago.com/global/p/285-168},{FILENAME=285-168}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
285-168
285-168
Fixing element, orange
orange
1.600
27-14-11-92
27-14-11-92
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D