Series 2800 Type A (picture 1) - 0,52 – 26,00 kNm
VULKAN Couplings
VULASTIK L
Powered by
CAD模型選擇
{vulkan/vulastik_l/vula_l_2800.prj},{NB=VUL-14-1-1-2800-080-A-0-N-L(0.5260H7182P9118)},{ARTICLENUMBER=VUL-14-1-1-2800-080-A-0-N-L},{TKN=0.52},{TKMAX1=0.60},{TKMAX2=1.80},{TMAX=0.65},{TKW=0.16},{PKV50=0.209},{NKMAX=5300},{DKA=0.0},{DKR=1.0},{CRDYN=0.60},{CTDYN=2.0},{CRDYN10=MIN},{CTDYN25=MIN},{CTDYN50=MIN},{CTDYN75=MIN},{CTDYN100=MIN},{PSI=1.00},{D1=0.0},{L1STANDARD=80.9},{D2=118.0},{D14=263.5},{D15=244.5},{D16=11.0},{T1=6.0},{F1=1.5},{L4=10.0},{L5=0.0},{L7=34.0},{D3MIN=20.0},{D3MAX=60.0},{NA=118.00},{J1BASIS=0.02},{J2BASIS=0.02},{J3BASIS=0.00},{J4BASIS=0.00},{M1BASIS=1.40},{INTERES=Bitte auswaehlen},{AN= },{TN=0.52},{D3=60},{D3TOL=H7},{NSL2=1},{L2=82},{PFBTOL=P9},{PFBSB=1},{PFB=18},{PASSUNGSART=Fester Sitz},{D12TOL=H7}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENUMBER
Product key
ⁿ/ₐ
CNSORDERNO
Size
ⁿ/ₐ
GR
Dimension Group
ⁿ/ₐ
TYP
Stiffness
ⁿ/ₐ
TKN
Norminal Torque
[kNm]
SN
Flywheel according to SAE J620
ⁿ/ₐ
TKMAX1
Max. Torque 1
[kNm]
TKMAX2
Max. Torque 2
[kNm]
TMAX
Max. Torque Range
[kNm]
TKW
Perm. Vibratory Torque
[kNm]
PKV50
Perm. Power Loss
[kW]
NKMAX
Perm. Rotational Speed
[1/min]
DKA
Permissible axial shaft offset
[mm]
DKR
Permissible radial shaft offset
[mm]
CRDYN
Radial Stiffness
[kN/mm]
CTDYN
Dynamic Torsional Stiffness
[kNm/rad]
PSI
Relative Damping
ⁿ/ₐ
D1
Maximum diameter of the clutch (output side)
[mm]
L1
installation length of the coupling
[mm]
L1STANDARD
installation length of the coupling
[mm]
D2
Outer diameter of the hub (output side)
[mm]
T1
Hole pitch for pitch circle diameter D15 Customer Connection flywheel (input side)
[mm]
F1
bevel on the inside diameter of the finished bore in the hub (output side)
[mm]
D3INFO
Note Bore (output side)
ⁿ/ₐ
L2INFO
Note Hub length (output side)
ⁿ/ₐ
PFH
Groove height for groove to DIN (output side)
[mm]
PFHTOL
Tolerance of the feather key height (output side)
[mm]
SINFO
Security Passport (output side)
ⁿ/ₐ
J1
Mass Moment of Inertia
[kgm^2]
J2
Mass Moment of Inertia
[kgm^2]
M1
Weight
[kg]
M2
Weight
[kg]
S1
distance to center of gravity M1
[mm]
S2
distance to center of gravity M2
[mm]
VUL-14-1-1-2800-080-A-0-N...
VUL-14-1-1-2800-080-A-0-N...
X 1411
X 1410
1
0.52
8
0.60
1.80
0.65
0.16
0.209
5300
0.0
1.0
0.60
2.0
1.00
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-14-1-1-2800-080-A-0-N...
VUL-14-1-1-2800-080-A-0-N...
X 1411
X 1410
1
0.52
8
0.60
1.80
0.65
0.16
0.209
5300
0.0
1.0
0.60
2.0
1.00
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-14-1-1-2800-080-A-0-N...
VUL-14-1-1-2800-080-A-0-N...
X 1411
X 1410
1
0.52
8
0.60
1.80
0.65
0.16
0.209
5300
0.0
1.0
0.60
2.0
1.00
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-14-1-2-2800-080-A-0-N...
VUL-14-1-2-2800-080-A-0-N...
X 1412
X 1410
2
0.65
8
0.75
1.80
0.80
0.20
0.209
5300
0.0
1.0
0.80
2.5
1.13
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-14-1-2-2800-080-A-0-N...
VUL-14-1-2-2800-080-A-0-N...
X 1412
X 1410
2
0.65
8
0.75
1.80
0.80
0.20
0.209
5300
0.0
1.0
0.80
2.5
1.13
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-14-1-2-2800-080-A-0-N...
VUL-14-1-2-2800-080-A-0-N...
X 1412
X 1410
2
0.65
8
0.75
1.80
0.80
0.20
0.209
5300
0.0
1.0
0.80
2.5
1.13
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-14-1-3-2800-080-A-0-N...
VUL-14-1-3-2800-080-A-0-N...
X 1413
X 1410
3
0.65
8
0.75
2.50
1.11
0.20
0.209
5300
0.0
1.0
1.40
5.0
1.13
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-14-1-3-2800-080-A-0-N...
VUL-14-1-3-2800-080-A-0-N...
X 1413
X 1410
3
0.65
8
0.75
2.50
1.11
0.20
0.209
5300
0.0
1.0
1.40
5.0
1.13
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-14-1-3-2800-080-A-0-N...
VUL-14-1-3-2800-080-A-0-N...
X 1413
X 1410
3
0.65
8
0.75
2.50
1.11
0.20
0.209
5300
0.0
1.0
1.40
5.0
1.13
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-14-1-8-2800-080-A-0-N...
VUL-14-1-8-2800-080-A-0-N...
X 1418
X 1410
8
0.65
8
0.75
2.50
1.37
0.20
0.209
5300
0.0
1.0
3.60
12.0
1.13
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-14-1-8-2800-080-A-0-N...
VUL-14-1-8-2800-080-A-0-N...
X 1418
X 1410
8
0.65
8
0.75
2.50
1.37
0.20
0.209
5300
0.0
1.0
3.60
12.0
1.13
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-14-1-8-2800-080-A-0-N...
VUL-14-1-8-2800-080-A-0-N...
X 1418
X 1410
8
0.65
8
0.75
2.50
1.37
0.20
0.209
5300
0.0
1.0
3.60
12.0
1.13
0.0
80.9
80.9
118.0
6.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.4
0.2
Security OK
0.02
0.02
1.40
6.22
16.70
46.08
VUL-16-1-1-2800-100-A-0-N...
VUL-16-1-1-2800-100-A-0-N...
X 1611
X 1610
1
0.82
10
0.95
2.80
1.05
0.25
0.361
4100
0.0
1.0
0.65
2.5
1.00
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-16-1-1-2800-100-A-0-N...
VUL-16-1-1-2800-100-A-0-N...
X 1611
X 1610
1
0.82
10
0.95
2.80
1.05
0.25
0.361
4100
0.0
1.0
0.65
2.5
1.00
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-16-1-1-2800-100-A-0-N...
VUL-16-1-1-2800-100-A-0-N...
X 1611
X 1610
1
0.82
10
0.95
2.80
1.05
0.25
0.361
4100
0.0
1.0
0.65
2.5
1.00
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-16-1-2-2800-100-A-0-N...
VUL-16-1-2-2800-100-A-0-N...
X 1612
X 1610
2
1.04
10
1.20
2.80
1.29
0.32
0.361
4100
0.0
1.0
1.25
4.5
1.13
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-16-1-2-2800-100-A-0-N...
VUL-16-1-2-2800-100-A-0-N...
X 1612
X 1610
2
1.04
10
1.20
2.80
1.29
0.32
0.361
4100
0.0
1.0
1.25
4.5
1.13
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-16-1-2-2800-100-A-0-N...
VUL-16-1-2-2800-100-A-0-N...
X 1612
X 1610
2
1.04
10
1.20
2.80
1.29
0.32
0.361
4100
0.0
1.0
1.25
4.5
1.13
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-16-1-3-2800-100-A-0-N...
VUL-16-1-3-2800-100-A-0-N...
X 1613
X 1610
3
1.04
10
1.20
4.00
1.80
0.32
0.361
4100
0.0
1.0
1.70
8.5
1.13
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-16-1-3-2800-100-A-0-N...
VUL-16-1-3-2800-100-A-0-N...
X 1613
X 1610
3
1.04
10
1.20
4.00
1.80
0.32
0.361
4100
0.0
1.0
1.70
8.5
1.13
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-16-1-3-2800-100-A-0-N...
VUL-16-1-3-2800-100-A-0-N...
X 1613
X 1610
3
1.04
10
1.20
4.00
1.80
0.32
0.361
4100
0.0
1.0
1.70
8.5
1.13
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-16-1-8-2800-100-A-0-N...
VUL-16-1-8-2800-100-A-0-N...
X 1618
X 1610
8
1.04
10
1.20
4.00
2.17
0.32
0.361
4100
0.0
1.0
5.20
20.0
1.13
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-16-1-8-2800-100-A-0-N...
VUL-16-1-8-2800-100-A-0-N...
X 1618
X 1610
8
1.04
10
1.20
4.00
2.17
0.32
0.361
4100
0.0
1.0
5.20
20.0
1.13
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-16-1-8-2800-100-A-0-N...
VUL-16-1-8-2800-100-A-0-N...
X 1618
X 1610
8
1.04
10
1.20
4.00
2.17
0.32
0.361
4100
0.0
1.0
5.20
20.0
1.13
0.0
73.0
73.0
136.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
4.9
0.2
Security OK
0.04
0.03
2.10
7.87
19.60
41.51
VUL-19-1-1-2800-115-A-0-N...
VUL-19-1-1-2800-115-A-0-N...
X 1911
X 1910
1
1.30
11 1/2
1.50
4.50
1.61
0.40
0.328
3600
0.0
1.0
1.00
4.5
1.00
0.0
106.7
106.7
160.0
8.0
1.5
Attention! D12 must be gr...
standard length of the hu...
5.4
0.2
Security OK
0.08
0.07
3.30
14.00
24.60
58.41
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D