目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
MFL3 45 (SAE J 518 / ISO 12151-3 (ISO 6162-1)) - Flanges 3000 PSI for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
VOSS
Catalogue Hose Couplings
Flange high pressure
Powered by
CAD模型選擇
{voss/3_larga/mfl_flanschanschluss/mfl_mfl3_45.prj},{NB=7000098300},{BZ=7000098300},{VK=HF/F-E45-DN25-3S11/4-IL},{BZLARGA=S80933032025},{VKLARGA=MFL3 45 1\"1/4 25},{INFO=Catalogue},{INFO2=Info},{DNF=1 1/4”},{DN2=1”},{DN=25.000},{L=161.000},{C=19.000},{H=30.500},{M=87.000},{D=50.800},{G=540.000},{L3=7.900},{L4=14.000},{W1=35.700},{W2=44.600},{W3=42.500},{W4=29.000},{OS=43.500},{SL1=92.000},{SL2=79.000},{SL3=64.250},{SL4=57.750},{SL5=56.000},{SL6=21.347},{SW1=35.000},{SW2=25.000},{SW3=27.500},{SW4=24.700},{SR1=0.500},{SR2=1.000},{SK1=2.107},{R2=0.500},{CU=0.000},{LU=0.000},{AU1=6.000},{AU2=1.000},{VERSU=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DNF
DN Flange
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
D
[mm]
G
重量
[g]
7000098000
7000098000
HF/F-E45-DN19-3S3/4-IL
S80933019019
MFL3 45 3/4" 19
3/4”
3/4”
19.000
132.500
14.000
27.500
70.500
38.000
284.000
7000098100
7000098100
HF/F-E45-DN19-3S1-IL
S80933025019
MFL3 45 1" 19
1”
3/4”
19.000
134.500
14.000
29.500
72.500
44.500
338.000
7000098400
7000098400
HF/F-E45-DN25-3S1-IL
S80933025025
MFL3 45 1" 25
1”
1”
25.000
159.000
19.000
28.500
85.000
44.500
490.000
7000098300
7000098300
HF/F-E45-DN25-3S11/4-IL
S80933032025
MFL3 45 1"1/4 25
1 1/4”
1”
25.000
161.000
19.000
30.500
87.000
50.800
540.000
7000098500
7000098500
HF/F-E45-DN32-3S11/4-IL
S80933032032
MFL3 45 1"1/4 32
1 1/4”
1 1/4”
31.000
181.500
25.000
34.500
101.500
50.800
754.000
7000098600
7000098600
HF/F-E45-DN32-3S11/2-IL
S80933038032
MFL3 45 1"1/2 32
1 1/2”
1 1/4”
31.000
187.000
25.000
37.500
107.000
60.300
862.000
7000098700
7000098700
HF/F-E45-DN38-3S11/2-IL
S80933038038
MFL3 45 1"1/2 38
1 1/2”
1 1/2”
38.000
212.500
31.000
41.500
121.000
60.300
1252.000
7000098800
7000098800
HF/F-E45-DN38-3S2-IL
S80933050038
MFL3 45 2" 38
2”
1 1/2”
38.000
233.500
31.000
58.500
142.000
71.400
1550.000
7000098900
7000098900
HF/F-E45-DN51-3S2-IL
S80933050050
MFL3 45 2" 50
2”
2”
51.000
261.500
41.000
58.500
157.500
71.400
2266.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D